DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

TF5250 | TwinCAT 3 CNC HSC Pack

TF5250 | TwinCAT 3 CNC HSC Pack

TF5250 | TwinCAT 3 CNC HSC Pack

TF5250 | TwinCAT 3 CNC HSC Pack

TF5250 | TwinCAT 3 CNC HSC Pack

TwinCAT CNC HSC Pack is an optional high-speed cutting solution for the TwinCAT CNC:

  • cross-block velocity and acceleration control for optimum utilization of the axis dynamics and thus higher path speeds
  • high surface quality through smoothed dynamics and associated reduction of vibrational excitation of the machine
  • effective control of specified contour tolerances
  • path programming via splines with programmable spline type (Akima-spline, B-spline) for reduction of NC blocks for free-form surfaces

Product status:

regular delivery

Product information

Technical dataTF5250
Required LicenseTC1270, TC1275
Operating systemWindows 7, Windows 10, TwinCAT/BSD
CPU architecturex86, x64
Ordering information
TF5250-0v50TwinCAT 3 CNC HSC Pack, platform level 50 (Performance Plus)
TF5250-0v60TwinCAT 3 CNC HSC Pack, platform level 60 (Mid Performance)
TF5250-0v70TwinCAT 3 CNC HSC Pack, platform level 70 (High Performance)
TF5250-0v80TwinCAT 3 CNC HSC Pack, platform level 80 (Very High Performance)
TF5250-0v81TwinCAT 3 CNC HSC Pack, platform level 81 (Very High Performance)
TF5250-0v82TwinCAT 3 CNC HSC Pack, platform level 82 (Very High Performance)
TF5250-0v83TwinCAT 3 CNC HSC Pack, platform level 83 (Very High Performance)
TF5250-0v84TwinCAT 3 CNC HSC Pack, platform level 84 (Very High Performance)
TF5250-0v90TwinCAT 3 CNC HSC Pack, platform level 90 (Other)
TF5250-0v91TwinCAT 3 CNC HSC Pack, platform level 91 (Other 5…8 Cores)
TF5250-0v92TwinCAT 3 CNC HSC Pack, platform level 92 (Other 9…16 Cores)
TF5250-0v93TwinCAT 3 CNC HSC Pack, platform level 93 (Other 17…32 Cores)
TF5250-0v94TwinCAT 3 CNC HSC Pack, platform level 94 (Other 33…64 Cores)

We recommend using a TwinCAT 3 license dongle for platform levels 90-94.

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use