DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

TF4500 | TwinCAT 3 Speech

TF4500 | TwinCAT 3 Speech

TF4500 | TwinCAT 3 Speech

TF4500 | TwinCAT 3 Speech

TF4500 | TwinCAT 3 Speech

SPS IPC Drives 2018:

SPS IPC Drives 2018:

TwinCAT 3 Speech enables the multilingual input and output of queries or information implemented in an industrially compatible way. This makes interaction with TwinCAT much more efficient and convenient – in the widest variety of applications across all industries, from mechanical engineering to building automation.

The speech input is available as an offline function implemented via built-in functions of the Windows operating system, i.e. without Internet and cloud connection. The speech output of TwinCAT 3 Speech is available both as an offline and an online function. In the first case this is supported by the corresponding Windows functions and in the second case by the Polly text-to-speech service from Amazon. Realistic sounding speech output is synthesized with the aid of deep-learning technologies. Different voices are supported as well as caching of audio files generated online.

Engineering is carried out via a TwinCAT 3 Speech configurator project, which takes place together with the other projects such as PLC programming in TwinCAT XAE Engineering. TwinCAT 3 Speech can be used for machine control either via a PLC library, but also via the TwinCAT HMI, whereby input and output take place directly via the HMI client and no programming takes place in the PLC.

Product status:

regular delivery

Product information

Technical dataTF4500
Required LicenseTC1200
Operating systemWindows 10
CPU architecturex64
Ordering information
TF4500-0v40TwinCAT 3 TwinCAT Speech, platform level 40 (Performance)
TF4500-0v50TwinCAT 3 TwinCAT Speech, platform level 50 (Performance Plus)
TF4500-0v60TwinCAT 3 TwinCAT Speech, platform level 60 (Mid Performance)
TF4500-0v70TwinCAT 3 TwinCAT Speech, platform level 70 (High Performance)
TF4500-0v80TwinCAT 3 TwinCAT Speech, platform level 80 (Very High Performance)
TF4500-0v81TwinCAT 3 TwinCAT Speech, platform level 81 (Very High Performance)
TF4500-0v82TwinCAT 3 TwinCAT Speech, platform level 82 (Very High Performance)
TF4500-0v83TwinCAT 3 TwinCAT Speech, platform level 83 (Very High Performance)
TF4500-0v84TwinCAT 3 TwinCAT Speech, platform level 84 (Very High Performance)
TF4500-0v90TwinCAT 3 TwinCAT Speech, platform level 90 (Other)
TF4500-0v91TwinCAT 3 TwinCAT Speech, platform level 91 (Other 5…8 Cores)
TF4500-0v92TwinCAT 3 TwinCAT Speech, platform level 92 (Other 9…16 Cores)
TF4500-0v93TwinCAT 3 TwinCAT Speech, platform level 93 (Other 17…32 Cores)
TF4500-0v94TwinCAT 3 TwinCAT Speech, platform level 94 (Other 33…64 Cores)

We recommend using a TwinCAT 3 license dongle for platform levels 90-94.

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use