DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

TF2400 | TwinCAT 3 HMI Audit Trail

TF2400 | TwinCAT 3 HMI Audit Trail

TF2400 | TwinCAT 3 HMI Audit Trail

TF2400 | TwinCAT 3 HMI Audit Trail

TF2400 | TwinCAT 3 HMI Audit Trail

The TF2400 TwinCAT 3 HMI Audit Trail extension enables changes to the HMI operator and system events that have occurred to be securely recorded so that they can be traced chronologically. The entries are stored in a database and can be generated as a PDF report or exported in different formats (JSON, HTML, CSV). Electronic signatures allow a user to be reauthenticated with higher privileges. This product enables applications to be developed according to the provisions of FDA 21 CFR part 11, GAMP and GMP.

In addition to generating PDF reports and electronic signatures, TF2400 also includes 250 audit trail symbols, which can be expanded using the TF24x0 TwinCAT 3 HMI Audit Trail Symbols Pack.

Product status:

product announcement | estimated market release 4th quarter 2024

Product information

Technical dataTF2400
Required licenseTF2000
Operating systemWindows 10, Windows 11, TwinCAT/BSD
CPU architecturex86
Ordering information
TF2400-0v40TwinCAT 3 HMI Audit Trail, platform level 40 (Performance)
TF2400-0v50TwinCAT 3 HMI Audit Trail, platform level 50 (Performance Plus)
TF2400-0v60TwinCAT 3 HMI Audit Trail, platform level 60 (Mid Performance)
TF2400-0v70TwinCAT 3 HMI Audit Trail, platform level 70 (High Performance)
TF2400-0v80TwinCAT 3 HMI Audit Trail, platform level 80 (Very High Performance)
TF2400-0v81TwinCAT 3 HMI Audit Trail, platform level 81 (Very High Performance)
TF2400-0v82TwinCAT 3 HMI Audit Trail, platform level 82 (Very High Performance)
TF2400-0v83TwinCAT 3 HMI Audit Trail, platform level 83 (Very High Performance)
TF2400-0v84TwinCAT 3 HMI Audit Trail, platform level 84 (Very High Performance)
TF2400-0v90TwinCAT 3 HMI Audit Trail, platform level 90 (Other)
TF2400-0v91TwinCAT 3 HMI Audit Trail, platform level 91 (Other 5…8 Cores)
TF2400-0v92TwinCAT 3 HMI Audit Trail, platform level 92 (Other 9…16 Cores)
TF2400-0v93TwinCAT 3 HMI Audit Trail, platform level 93 (Other 17…32 Cores)
TF2400-0v94TwinCAT 3 HMI Audit Trail, platform level 94 (Other 33…64 Cores)

We recommend using a TwinCAT 3 license dongle for platform levels 90-94.

Loading content ...

© Beckhoff Automation 2024 - Terms of Use