DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

Beckhoff at VISION 2024

VISION

World's leading trade fair for machine vision

System-integrated image processing with PC-based control

We set a technological milestone in 2022 with Beckhoff Vision systemintegrated image processing hardware. You can find out more about our latest innovations in camera systems, illumination, and image processing software at Vision 2024 in Stuttgart from October 8 to 10.

We specialize in automation solutions and will demonstrate the benefits you can reap by integrating image processing functions and AI into the TwinCAT control platform. Our experts are happy to explain the advantages of Beckhoff Vision in detail. Don’t miss it – come visit us at Booth 10F10 in Hall 10.

We look forward to seeing you there!

Book your free ticket now.
Your ticket code: 2EMDKHJ

Complete, system-integrated machine vision: Beckhoff Vision

  • camera, optics, illumination, accessories and software from a single supplier
  • complete vision system for a seamless start
  • unique advantages during installation thanks to EtherCAT P
  • open vision solution for seamless system integration

Learn more

System-integrated image processing for optimized processes: TwinCAT Vision

  • integrates all image processing applications into the PC-based control platform
  • recognize, measure, and identify codes
  • flexible integration of freely selectable line-scan and area-scan cameras supported by the GigE Vision standard

Learn more

Artificial intelligence for vision applications: TwinCAT Vision Machine Learning

  • machine learning for object recognition, sorting, quality control, and process monitoring
  • complex data analyses are learned automatically
  • training and execution of ML models are performed in real time
  • various ML models (e.g. SVM, PCA, R-trees, K-means) are available for classification, regression, cluster analysis, and anomaly detection
  • can be combined with all Vision library functions

Learn more

Artificial intelligence in sync with the application: TwinCAT Machine Learning

  • execute neural networks and machine learning algorithms directly in TwinCAT runtime
  • artificial intelligence is part of the PLC code
  • can be executed on scalable Beckhoff Industrial PCs
  • accelerate hardware: can be executed in the GPU instead of the CPU
  • flexibility in the architecture: execution in real time, on a local PC, or remotely
  • intended to optimize consumption, reduce scrap, perform quality inspections, and for preventive maintenance

Learn more

At a glance

Location:
Stuttgart, Germany
Date:
08.10.2024 – 10.10.2024
Beckhoff main stand:
Hall 10, Booth 10F10
Opening hours:
Tuesday – Thursday: 09:00 a.m. – 05:00 p.m.
Link to exhibition:
www.messe-stuttgart.de/vision
Headquarters Germany
Beckhoff Automation GmbH & Co. KG

Hülshorstweg 20
33415 Verl
Germany

+49 5246 963-0
info@beckhoff.com
www.beckhoff.com/en-en/

Sales
+49 5246 963-0
sales@beckhoff.com