DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

The Battery Show India 2024

The Battery Show India 2024

Smart automation with PC-based control for battery manufacturing

The Battery Show India is the premier event that unites the battery and EV tech communities. It features a comprehensive conference with industry experts, focusing on real-world commercial solutions. As India’s largest battery technology expo, it highlights the latest market developments, offering new ideas for increased efficiency and reduced costs. Experience live demos of cutting-edge battery technology.

Beckhoff will present innovative technology that can boosts the efficiency of your battery manufacturing process and systems. Our showcase will include linear product transport technology solutions with XTS and No Cable Technology and the XPlanar planar motor system. Explore our latest concept: decentralized control cabinet-free automation for machinery with our MX-System.
See technology demonstrations and exciting product innovations at the Beckhoff booth.

The Beckhoff Germany and India teams are looking forward to your visit!
You can book an appointment with our experts when you pre-register your visit. Feel free to discuss your automation projects with them!

XPlanar: Levitating, contactless, intelligent

  • individual 2D transport at up to 2 m/s
  • movement and machining in up to 6 degrees of freedom
  • precise positioning to within a few micrometers
  • cut down on space used and costs by up to 50% thanks to new planar tiles
  • wear-free, hygienic, and easy to clean

Learn more

MX-System – Pluggable system solution for control cabinet-free automation

  • modular system with IPC, coupler, I/O, drive, relay, and system moduleson scalable baseplates for placing directly on the machine
  • for control cabinet-free machine and system concepts in robust metal housings
  • simple plug-and-play principle enables module exchange even by non-specialist personnel

Learn more

Vision: Complete, system-integrated machine vision

  • camera, optics, illumination, accessories and software from one supplier
  • a complete vision system for direct entry
  • unique advantages during installation thanks to EtherCAT P for communication and energy
  • an open vision solution for seamless system integration

Learn more

XTS with No Cable Technology (NCT)

  • contactless energy and synchronous realtime data transmission to XTS movers
  • movers become mobile processing Stations

Learn more

Electromobility benefits from PC-based control: The EL6761 communication terminal speaks OCPP

  • a complete communication solution for charging infrastructures
  • Open Charge Point Protocol (OCPP) 1.6 and 2.0.1 have been implemented
  • use cases: charging process, local load management of charging stations and billing via CSMS (Cyber Security Management Systems)
  • vehicle communication via PWM (IEC 61851) and powerline (ISO 15118) with EL6761 charge controller terminal

Learn more

At a glance

Location:
Greater Noida, India
Date:
03.10.2024 – 05.10.2024
Beckhoff main stand:
Hall 5, Booth B350
Link to exhibition:
www.thebatteryshowindia.com
Headquarters India
Beckhoff Automation Pvt. Ltd.

Suyog Platinum Tower, 9th Floor
Naylor Road, Off Mangaldas Road
Pune 411001
India

+91-20-6706 4800
info@beckhoff.co.in
www.beckhoff.com/hi-in/

Sales
+91-20-6706 4800
info@beckhoff.co.in