DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

Beckhoff at Sensor + Test 2024

System-integrated high-end measurement technology with PC-based control

Sensor + Test

Integrated high-end measurement technology for optimized test benches and machinery

With high-end measurement technology from sensor connection to the cloud, Beckhoff will be showcasing the advantages of an end-to-end measurement chain in test bench and DAQ applications from June 11 to 13, 2024 at Sensor + Test in Nuremberg. From automotive suppliers to certified testing institutes, plenty of companies already count on our system-integrated measurement technology. A new generation of EtherCAT Terminals with high-precision multifunctional inputs and outputs, special variants for optimized weighing technology, and high-performance measurement technology solutions for the special requirements of the hydrogen industry now expand the range of applications to include exciting new fields. We would be delighted to talk you through this unique measurement technology concept from Beckhoff in person.

We look forward to seeing you in Hall 1 at Booth 330.

Book your free ticket now.

An integrated solution right up to the cloud: The Beckhoff measuring chain

Optimum interlocking of hardware and software modules provides a complete measuring chain:

  • sensor connection to I/O modules in IP20 and IP67
  • high-performance fieldbus systems: EtherCAT and EtherCAT G
  • on-premises TwinCAT software integrates engineering, PLC, motion control, safety, visualization, communication, and measurement technology
  • control-integrated cloud connection

Learn more

Optimized measuring bridge acquisition: EL336x EtherCAT Terminals

  • direct connection of resistance bridges or load cells
  • multi-channel measurement, each with 24-bit resolution and 10‑ksps sampling rate
  • integrated voltage generation with switchable bridge supply (5 V to 10 V)

Learn more

Cascaded cell voltage measurement: EL3008-0003

  • short and long-term monitoring of single cell voltages, e.g. in accumulators and fuel cells
  • measurement of stacked voltages up to 1000 V CAT II
  • recording large cell stacks with minimal wiring

Learn more

Precise, flexible, and powerful: Combined multi-functional terminals

  • multi-functional inputs that cover all standard signals in the ±10 V and ±20 mA range (EL307x and EL407x), available in various signal combinations and channel densities, along with combined analog inputs and outputs (EL4374)
  • high output power allows loads of up to 750 Ω (current) or > 2 kΩ (voltage) to be connected
  • low analog uncertainty at less than 0.1% and extended measurement/output ranges (±107%) enable high production quality and precise process control, even at the limit range
  • 16-bit resolution and channel conversion rates of 2 ksps enable close process monitoring and control
  • plain text description of analog values and parameters with floating point numbers simplify commissioning enormously

Learn more

TF3710: TwinCAT 3 Interface for LabVIEW™

  • optimizes data exchange between LabVIEW™ user level andBeckhoff hardware
  • bidirectional communication between TwinCAT and LabVIEW™
  • TwinCAT data can be streamed, processed and displayed in LabVIEW™
  • LabVIEW™ data can control TwinCAT systems and transfer external measurement signals to TwinCAT

Learn more

TwinCAT Analytics: Complete data recording and fast analysis

  • software tool for seamless data recording and analysis
  • graphical display of analysis results via interaction with TwinCAT Scope View
  • data streaming from the machine via MQTT
  • simple drag and drop function
  • seamless integration of condition monitoring functions

Learn more

At a glance

Location:
Nuremberg, Germany
Date:
11.06.2024 – 13.06.2024
Beckhoff main stand:
Hall 1, Booth 330
Opening hours:
Tuesday – Thursday: 09:00 a.m. – 05:00 p.m.
Link to exhibition:
www.sensor-test.de
Headquarters Germany
Beckhoff Automation GmbH & Co. KG

Hülshorstweg 20
33415 Verl
Germany

+49 5246 963-0
info@beckhoff.com
www.beckhoff.com/en-en/

Sales
+49 5246 963-1000
sales@beckhoff.com