DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

Beckhoff at productronica 2023

The control system for the electronics industry: PC-based control

productronica

Innovative electronics manufacturing methods with New Automation Technology

At productronica 2023 from November 14 to 17 in Munich, Beckhoff will showcase its extensive range of systems for PC- and EtherCAT-based control solutions as well as exciting innovations that will take your electronics production to the next level in terms of productivity and quality.

Intelligent transport solutions such as the XPlanar motor system with its free-floating movers or the XTS linear transport system open up new degrees of freedom for designing your production lines. With the system-integrated Beckhoff Vision and high-precision EtherCAT measurement terminals, no detail will escape you. As a high-volume supplier of industrial PCs and I/O modules from our in-house electronics manufacturing department, we know what matters and what you need for your production lines.

An example of an XPlanar application: Our production system for manufacturing bus terminals can test and program a terminal every three seconds. This video shows you the automation technology behind the machine.

We are looking forward to welcoming you to Munich at Booth 331, Hall A2 from November 14 to 17.

Book your free ticket now.

Intelligent transport systems for electronics manufacturing: XPlanar and XTS

The XPlanar planar motor system:

  • 2D product transport with 6 degrees of freedom
  • free-floating planar movers
  • compact system design and reduced footprint

Learn more

The eXtended Transport System XTS:

  • flexible motion profiles
  • highly compact linear transport system
  • rapid format changes up to a lot size of one

Learn more

Maximum flexibility: XTS with No Cable Technology (NCT)

  • non-contact, continuous power supply
  • synchronous real-time data transmission to the XTS movers
  • complete NCT hardware integration in the motor module
  • no additional connections or supply lines

Learn more

Vision – Complete and system-integrated machine vision

  • camera, optics, illumination, accessories and software from one supplier
  • EtherCAT connection
  • unique advantages during installation thanks to EtherCAT P for communication and energy
  • an open vision solution for seamless system integration

Learn more

Pluggable system solution for control cabinet-free automation

  • modular system with IPC, coupler, I/O, drive, relay, and system modules on scalable baseplates for placing directly on the machine
  • for control cabinet-free machine and system concepts in robust metal housings
  • simple plug-and-play principle enables module exchange even by non-specialist personnel

Learn more

Beckhoff measurement technology: The right device class for every application

  • ELM3xxx series: powerful EtherCAT measurement modules in IP20
  • different product lines and system components for all requirements and all signals to be measured
  • ideal supplement to existing Beckhoff EtherCAT Terminal system
  • also detects process-critical signals for which standard analog technology is not sufficient

Learn more

At a glance

Location:
Munich, Germany
Date:
14.11.2023 – 17.11.2023
Beckhoff main stand:
Hall A2, Booth 331
Opening hours:
Tuesday – Thursday: 09:00 a.m. – 06:00 p.m.
Friday: 09:00 a.m. – 04:00 p.m.
Link to exhibition:
www.productronica.com
Headquarters Germany
Beckhoff Automation GmbH & Co. KG

Hülshorstweg 20
33415 Verl
Germany

+49 5246 963-0
info@beckhoff.com
www.beckhoff.com/en-en/

Sales
+49 5246 963-1000
sales@beckhoff.com