DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

Beckhoff at OTC 2025

Data Acquisition Made Easy with Beckhoff

OTC

Offshore Technology Conference

May 5-8 | NRG Park, Houston, TX | Booth #2723 | Event site

This year's OTC is fast approaching, and we're fueled with excitement to showcase our all-in-one automation and IoT platform tailored for the oil, gas, and petrochem sectors! Head over to Beckhoff booth #2723 to discover solutions designed to elevate your operations and satisfy the rigorous control, networking, and explosion protection requirements in offshore and process environments.

Our holistic approach to integrating hardware, software, and networking sets us apart, enabling seamless connectivity for both legacy and new process equipment to the cloud and higher-level systems for advanced measurement, condition monitoring, and data analysis. Our PC-based control solutions facilitate smooth horizontal and vertical integration across systems and processes.

​ At Beckhoff, automation is in our DNA. Our team of process industry specialists will be there to dive into your applications and deliver transformative solutions with interactive demos and in-depth engineer-to-engineer discussions. We can't wait to help you explore what's next in process automation at OTC 2025!

Join the Beckhoff community at our booth party!
Tuesday, May 6 | 2-4 p.m.
Grab some drinks and apps while networking with Beckhoff engineers, industry experts, and other industry professionals.
We can't wait to see you there!

ELX EtherCAT Terminals and EPX EtherCAT Box

  • The DIN rail mounted ELX EtherCAT Terminals combine a safety barrier with signal terminal functionality to optimize any process application requiring large signal diversity and cabling flexibility
  • The I/O system is also available in IP 67-rated form factors with EPX series EtherCAT Box modules for field installation
  • IP 20-rated ELX modules
  • Both series support direct connection of field devices up to Zone 0/20 and rated for use in Zone 2/22.

Learn more

CPX Ex panels

  • Ideal for process applications, the robust CPX series Ex panels offer rugged and sleek operator interfaces in explosion-proof aluminum housings
  • They accommodate an optional integrated CPU as a Panel PC
  • Flexible mounting options and capacitive touch technology for operation in harsh environments in Zone 2/22
  • Fast, easy, and platform-independent HMI

Learn more

TwinCAT for process control

  • The universal software platform for automation covers control, communication, condition monitoring, HMI and more in one all-purpose engineering environment
  • Secure cloud connectivity via TwinCAT IoT and cloud-based analysis functionality via TwinCAT Analytics
  • Easily integrates with NAMUR, HART and FDT/DTM
  • TwinCAT supports OPC UA, MQTT, AMQP and other industry standards for secure, vendor-independent data communication, regardless of the application type

Lean more

TwinCAT MTP

  • The modularity of process plants is standardized by the Module Type Package (MTP)
  • The MTP standard describes individual modules based on their attributes, including their interfaces and the executable services
  • TwinCAT MTP software provides efficient commissioning and linking of modules from different manufacturers inside the Beckhoff ecosystem

Learn more

TwinCAT IoT

  • We can help you get from zone 0 to the cloud with barrier-free communication via flexible and open PC-based controls technology
  • Cloud communication is assured via TwinCAT IoT software or IoT Bus Couplers implement network production according to IoT and digitalization concepts
  • Intrinsically safe ELX EtherCAT Terminals and field-mounted EPX series EtherCAT Box I/O enable direct, safe connection of field devices into zone 0

Learn more

TwinCAT BSD

  • TwinCAT/BSD provides an alternative operating system for all of the latest Beckhoff Industrial PC (IPC) platforms
  • TwinCAT/BSD combines the TwinCAT runtime with FreeBSD, an industrially proven and reliable open-source operating system
  • Beckhoff also offers TwinCAT software solutions for Windows and Linux OS options

Learn more

At a glance

Location:
Houston, TX, United States
Date:
05.05.2025 – 08.05.2025
Exhibition center:
NRG Park
Beckhoff main stand:
Booth 2723
Opening hours:
Tuesday–Thursday: 09:00 a.m.–05:00 p.m.
Link to exhibition:
2025.otcnet.org
Headquarters United States
Beckhoff Automation LLC

13130 Dakota Avenue
Savage, MN 55378
United States

+1 952 890-0000
beckhoff.usa@beckhoff.com
www.beckhoff.com/en-us/

Sales
+1 877 894-6228
sales.usa@beckhoff.com