DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

Beckhoff at Offshore Technology Conference (OTC) 2024

Offshore Technology Conference

Futuristic automation that revolutionizes offshore technology

We can hardly contain our excitement: OTC 2024 is right around the corner, and we’ll be showcasing our automation and IoT platform for oil, gas and petrochem! At the Beckhoff booth (4121), you can find a wide range of versatile solutions to take your operations to the next level while meeting the demanding control, networking, and explosion protection requirements for offshore and process environments.

With a fully-integrated approach to hardware, software, and networking, Beckhoff is uniquely positioned to help connect brownfield and greenfield process equipment to higher-level systems for advanced measurement, condition monitoring, and data analysis. PC-based control supports horizontal and vertical integration of systems and processes in offshore energy and the process industry as a whole.

At Beckhoff, automation is our calling. Our team of process industry experts will be there to discuss your applications and deliver game-changing solutions with hands-on demos and engineer-to-engineer answers. We can't wait to help you discover what the future holds for offshore and process automation!

TwinCAT MTP: Standardized modularity in process plants with MTP

  • describes and standardizes individual modules based on their attributes, including their interfaces and the executable services.
  • provides efficient commissioning and linking of modules from different manufacturers

Learn more

TwinCAT IoT: Connections from zone 0 to the cloud

  • enables barrier-free communication
  • flexible and open PC-based control technology
  • ELX and field-mounted EPX series EtherCAT I/Os enable direct connection of intrinsically safe field devices
  • cloud communication via TwinCAT IoT software or IoT bus couplers to implement network production according to digitalization concepts

Learn more

TwinCAT: The universal software platform for automation

  • one all-purpose engineering environment that covers control, communication, condition monitoring, HMI, and more
  • secure cloud connection via TwinCAT IoT and cloud-based analysis functionality via TwinCAT Analytics
  • easily integrates with Ethernet-APL, NAMUR, HART, and FDT/DTM
  • supports OPC UA, MQTT, AMQP, and other industry standards for secure vendor-independent data communication, regardless of the application type

Learn more

ELX terminals: The intrinsically safe I/O system

  • now available in IP67-rated form factors as part of the EPX series for field installation
  • supports direct connection of field devices up to zone 0/20 and rated for use in zone 2/22
  • combines a safety barrier with signal terminal functionality to optimize any process application that requires great signal diversity and cabling flexibility

Learn more

TwinCAT/BSD: The alternative operating system for all the latest IPC platforms

  • combines the TwinCAT runtime with FreeBSD as an alternative to Windows
  • industrially proven, reliable, and secure UNIX-like OS
  • supports wide-ranging virtual machines through native hypervisor

Learn more

CPX series: The robust CPX series Ex panels

  • robust yet sleek operator interface in explosion-proof aluminum designs
  • accommodates an optional integrated CPU for use in zone 2/22
  • flexible mounting options and capacitive touch technology for operation in harsh environments

Learn more

At a glance

Location:
Houston, TX, United States
Date:
06.05.2024 – 09.05.2024
Beckhoff main stand:
Booth 4121
Link to exhibition:
2024.otcnet.org
Headquarters United States
Beckhoff Automation LLC

13130 Dakota Avenue
Savage, MN 55378
United States

+1 952 890-0000
beckhoff.usa@beckhoff.com
www.beckhoff.com/en-us/

Sales
+1 877 894-6228
sales.usa@beckhoff.com