DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

Beckhoff at Hydrogen Technology Expo Europe 2024

Efficient, flexible, safe – PC-based control for the hydrogen industry

Hydrogen Technology Expo Europe

Innovative automation technology for the hydrogen industry

Making hydrogen, a clean and renewable source of energy, usable on an industrial scale is becoming a crucial mission in securing a sustainable energy supply. There are a number of technical challenges throughout the value chain that need to be overcome. With PC-based control, Beckhoff offers the right automation solutions for integrated and safe control of all processes in the hydrogen industry. As a partner to the wind and solar industry, we are already active right at the origin of the value chain. Over 120,000 wind turbines reliably produce green electricity with our open PC-based control technology. What’s more, a large proportion of the solar panels installed across the globe are produced with Beckhoff technology. See our high-performance technology in action at this exhibition.

We're looking forward to seeing you at Booth 1H55 in Hall A1 at Hydrogen Technology Expo Europe.

Book your free ticket now.

PC-based control from Beckhoff integrates all machine and system functions on a single control platform

  • one control platform for the complete automation solution: TwinCAT
  • system-integrated: HMI, motion control, IoT, analytics, cloud engineering, machine learning, safety, robotics, vision
  • complete automation toolkit: industrial PC, I/O and fieldbus components, drive technology, automation software, control cabinet-free automation

Learn more

Automating hydrogen applications safely: System-integrated solutions for explosion protection

  • end-to-end control platform from zone 0/20 to the cloud
  • I/O modules for direct connection of field devices from zone 0/20
  • CPX range: control panels and panel PCs for use in zone 2/22
  • extensive HART protocol integration

Learn more

Cascaded cell voltage measurement: EL3008-0003

  • short and long-term monitoring of single cell voltages, e.g. in accumulators and fuel cells
  • measurement of stacked voltages up to 1000 V CAT II
  • recording large cell stacks with minimal wiring

Learn more

Edge computing with the C6015 ultra-compact Industrial PC

  • high computing power for collecting, processing, and providing process data, and for use as an IoT gateway
  • Microsoft Azure™ certification
  • enables integration of numerous IoT communication protocols
  • compact and flexible IoT edge device
  • suitable for both new systems and retrofitting

Learn more

At a glance

Location:
Hamburg, Germany
Date:
23.10.2024 – 24.10.2024
Beckhoff main stand:
Hall A1, Booth 1H55
Opening hours:
Wednesday: 10:00 a.m. – 06:00 p.m.
Thursday: 10:00 a.m. – 04:30 p.m.
Link to exhibition:
www.hydrogen-worldexpo.com
Headquarters Germany
Beckhoff Automation GmbH & Co. KG

Hülshorstweg 20
33415 Verl
Germany

+49 5246 963-0
info@beckhoff.com
www.beckhoff.com/en-en/

Sales
+49 5246 963-0
sales@beckhoff.com