Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

Beckhoff at
Hannover Messe 2025

31. March–04. April 2025 | Hall 9, Booth F06

Book your free ticket

Hannover Messe

ENERGIZING A SUSTAINABLE INDUSTRY

Pioneering automation solutions for sustainable production

Smart automation has an indispensable role to play in transforming machines and processes. Visit us at Hannover Messe 2025 and find out how you can prep your systems for the future with PC‑based control – for example, by harnessing TwinCAT PLC++ and the MX‑System, two of our exhibition highlights. Our experts will show you how to make your machines smarter with our modular AI system and rethink your plant concepts using distributed drive technology and new cost‑efficient drive systems.

Take advantage of our TwinCAT engineering platform with integrated Linux® support, Core Boost, and multi‑core‑capable motion control. Rely on innovative machine learning solutions to optimize your machines and processes.

The German Federal Chancellor Olaf Scholz will visit the Beckhoff exhibition booth as part of the traditional opening tour of the Hannover Messe on Monday, March 31, 2025. He will be accompanied by François-Philippe Champagne, Minister of Finance for Canada, this year's partner country for the Hannover Messe. Hans Beckhoff, Managing Director and owner, will present the company and our latest innovations in software and artificial intelligence to our political guests. Watch the visit on Monday in the livestream.

Book your free ticket and visit us in Hall 9, at Booth F06 or at Booth G18, our careers booth.
Register for Highlight Tour or delve into our digital experience, Beckhoff Live + Interactive.

Can’t make it to Hanover?
Let us bring the Hannover Messe highlights to you with Beckhoff Live + Interactive

Beckhoff Live + Interactive is our way of allowing you to experience our Hannover Messe 2025 highlights via a digital daily livestream, with exciting content presented by our experienced specialists in PC‑based control.

  • March 31 to April 03, 2025, streamed daily from 10:00 a.m. (UTC+2) on beckhoff.com and LinkedIn
  • no registration required
  • duration: approx. 30 minutes

Learn more

Highlight tour at Hannover Messe: Beckhoff in a nutshell

Discover our new products in just 30 minutes:

  • TwinCAT PLC++ – a new generation of PLC technology, a giant leap forward in performance
  • MX‑System – pluggable system solution revolutionizes machine and system engineering
  • IPC – in all performance classes with the latest technology
  • I/O – a new generation of precise analog terminals for maximum production quality
  • drive technology – compact and cost‑efficient drive solutions for maximum performance

Book your appointment here!

TwinCAT PLC++: Leap ahead with the next generation of PLC technology

  • significant increase in performance – accelerated development and runtime processes for maximum efficiency
  • increased flexibility through faster code execution – more functions on the same PC or a smaller CPU
  • more efficient engineering – reduced project loading and compilation times, increased user‑friendliness, and AI‑supported programming with TwinCAT CoAgent
  • high compliance with IEC 61131‑3 (4th edition) – compliance with international standards for high‑quality code

Learn more

MX‑System: Pluggable system solution for control cabinet‑free automation

  • space-saving and robust – compact, robust metal housing units replace the control cabinet
  • direct machine integration – installation directly on the system for short cable lengths
  • easy installation and maintenance – plug‑and‑play modules can be replaced by non‑specialist personnel
  • scalable modular system – modular IPC, I/O, and drive solutions for individual machine concepts
  • smart diagnostics via Bluetooth® – fast fault detection minimizes downtimes

Learn more

AX1000 and AF1000: Compact and cost-efficient drive solution for various drive applications

  • maximum flexibility – supports asynchronous, synchronous, and reluctance motors
  • space-saving design – devices can be installed side by side
  • optional integrated safety functions – TwinSAFE STO/SS1 or TwinSAF Safe Motion
  • high overload capacity – maximum performance for highly dynamic applications
  • high-performance EtherCAT interface – perfect integration into TwinCAT

Learn more

I/O: A new generation of analog terminals

  • flexible use – support for all standard signals in the ±10 V and ±20 mA range (EL307x, EL407x, EL4374)
  • maximum accuracy – analog uncertainty below 0.1% and extended measurement/output ranges (±107%)
  • powerful – loads of up to 750 Ω (current) or > 2 kΩ (voltage) can easily be connected
  • fast response times – 16‑bit resolution and conversion rates of 2 ksps for precise control
  • simple commissioning – plain text description of values with floating point numbers minimizes errors

Learn more

EL3475 power measurement terminals: Energy consumption and grid transparency made easy

  • quick installation – pluggable RJ45 connection minimizes cabling work
  • simple commissioning – pre-assembled cables for voltage and current
  • error‑proof thanks to electronic nameplates – prevents configuration errors
  • precise grid analysis – measurement of relevant values
  • direct EtherCAT integration – simple system integration for network transparency and communication with higher-level analysis tools

Lean more

At a glance

Location:
Hanover, Germany
Date:
31.03.2025 – 04.04.2025
Beckhoff main stand:
Hall 9, Booth F06
Beckhoff on partner stands:
EtherCAT Technology Group: Hall 9, Booth D18
Hydrogen + Fuel Cells Europe: Hall 13, Booth D50/1
PROFIBUS Nutzerorganisation e.V.: Hall 9, Booth D68
Beckhoff Human Resources: Hall 9, Booth G18
Opening hours:
Monday–Friday: 9:00 a.m.–6:00 p.m.
Link to exhibition:
www.hannovermesse.de
Headquarters Germany
Beckhoff Automation GmbH & Co. KG

Hülshorstweg 20
33415 Verl
Germany

+49 5246 963-0
info@beckhoff.com
www.beckhoff.com/en-en/

Sales
+49 5246 963-0
sales@beckhoff.com