DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

Beckhoff at Achema 2024

From processing to packaging: Automation technology for the entire value chain

ACHEMA

Future-proof plant automation with PC-based control

At Achema 2024 from June 10 – 14, Beckhoff will showcase innovative solutions for the process industry’s entire value chain, ranging from manufacturing to packaging. As a specialist in PC- and EtherCAT-based control technology, we’ll present an integrated control system for automating all process steps as part of our comprehensive product portfolio. Our concepts for plant digitalization, smart product transport systems for flexible packaging processes, and the Linux®-based control with TwinCAT will take center stage.

Make sure you don’t miss Laurids Beckhoff and Lennart Winkler’s presentation, “Future-proof plant automation with Ethernet-APL, NOA, and MTP”, at 11 a.m. on June 12 on the Digital Innovation Stage (Booth G46, Hall 11.0).

Get ready to experience our latest innovations. We look forward to seeing you at Booth E27 in Hall 11.0.

Book your free ticket now.

Digitalization for the process industry

  • end-to-end control platform from zone 0 to the cloud
  • edge device for complete data acquisition with NAMUR Open Architecture
  • flexible integration of Ethernet-APL with the compact ELX6233
  • TwinCAT MTP for the modularization of plants with the Module Type Package

Learn more

Linux®-based real-time control: TwinCAT Runtime for Linux®

  • TwinCAT Runtime for stable real-time control based on Linux®
  • modularization of machine and other control applications
  • support for container technology such as Docker®, Podman, or LXC
  • individual execution of several TwinCAT Runtimes on a single industrial PC
  • hardware consolidation through improved utilization of computing capacity

Learn more

Pluggable system solution for control cabinet-free automation

  • modular system with IPC, coupler, I/O, drive, relay, and system modules on scalable baseplates for placing directly on the machine
  • for control cabinet-free machine and system concepts in robust metal housings
  • simple plug-and-play principle enables module exchange even by non-specialist personnel

Learn more

Intelligent product transport: XTS and XPlanar

XPlanar: Levitating, contactless, intelligent

  • 2D product transport with 6 degrees of freedom
  • hovering planar movers in several sizes and weight classes

Learn more

XTS with No Cable Technology (NCT)

  • contactless energy and synchronous real-time data transmission to XTS movers
  • movers become mobile processing stations

Learn more

PC-based control from Beckhoff integrates all machine and system functions on a single control platform

  • one control platform for the complete automation solution: TwinCAT
  • system-integrated: HMI, motion control, IoT, analytics, cloud engineering, machine learning, safety, robotics, vision
  • complete automation toolkit: industrial PC, I/O and fieldbus components, drive technology, automation software, control cabinet-free automation

Learn more

At a glance

Location:
Frankfurt am Main, Germany
Date:
10.06.2024 – 14.06.2024
Beckhoff main stand:
Hall 11.0, Booth E27
Beckhoff on partner stands:
COPA-DATA GmbH: Hall 11.1, Booth E64
FieldComm Group: Hall 11.0, Booth C14
PROFIBUS Nutzerorganisation e.V.: Hall 11.0, Booth C4
ZVEI e.V. Verband der Elektro- und Digitalindustrie: Hall 11.0, Booth A43
OPC Foundation: Hall 11.0, Booth C3
Opening hours:
Monday – Thursday: 09:00 a.m. – 06:00 p.m.
Friday: 09:00 a.m. – 04:00 p.m.
Link to exhibition:
www.achema.de
Headquarters Germany
Beckhoff Automation GmbH & Co. KG

Hülshorstweg 20
33415 Verl
Germany

+49 5246 963-0
info@beckhoff.com
www.beckhoff.com/en-en/

Sales
+49 5246 963-0
sales@beckhoff.com