DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

AL2845 | Linear Servomotor, 6750 N (Fp), water cooling (service phase)

AL2845 | Linear Servomotor, 6750 N (Fp), water cooling (service phase)

AL2845 | Linear Servomotor, 6750 N (Fp), water cooling (service phase)

AL2845 | Linear Servomotor, 6750 N (Fp), water cooling (service phase)

AL2845 | Linear Servomotor, 6750 N (Fp), water cooling (service phase)

AL2845 | Linear Servomotor, 6750 N (Fp), water cooling (service phase)

AL2845 | Linear Servomotor, 6750 N (Fp), water cooling (service phase)

AL2845 | Linear Servomotor, 6750 N (Fp), water cooling (service phase)

AL2845 | Linear Servomotor, 6750 N (Fp), water cooling (service phase)

The primary parts of the AL2000 contain a grooved laminated core with copper windings placed inside and are primarily used with motion. The largest series – the AL28xx – consists of five different motors, each with an identical width of 130 mm (including magnetic plate). Due to the uniform pole pair distance of 24 mm, all AL29xx magnetic plates can be combined as desired. Due to their water cooling, the motors from the AL28xx series are suitable for particularly powerful applications.

Due to the casting of the AL2000 primary parts, they are very sturdy and attain the high protection rating IP64. They are thus suitable for use in harsher environments. The primary parts are equipped with a 1 m cable without a connector or with a 0.5 m cable including an assembled connector. The coupling to the servo drive can thus be established either via the connector box or via the connectors. This greatly reduces the difficulty of implementing the cabling, and makes a significant contribution to avoiding errors.

In conjunction with the AX5000 servo drives, the linear motors from the AL2000 series are particularly suitable for dynamic movements requiring high acceleration values over short distances.

 

Properties

  • no mechanical wear
  • complete absence of free play, giving stiff control behavior
  • extremely precise positioning, high repeatability
  • even, immediate force, little cogging
  • very low thermal resistance, allowing high capacity utilization
  • protection from thermal overload through integrated temperature sensors

Product status:

Service phase | recommended alternative: AL806F

Product information

Technical dataAL2845
Motor type3-phase synchronous linear servomotors
Nominal voltage100…480 V AC
Winding typeN | S
Max. speed2.5 m/s, 6 m/s
Peak force6750 N
Continuous force with air cooling2850 N
Peak current41 A (N),
98 A (S)
Continuous current with air cooling12.5 A (N),
31 A (S)
Force constant225 N/A (N),
93 N/A (S)
Coolingwater cooling
Ambient temperature (operation)+5…+40 °C
Approvals/markingsCE, EAC, CSA
Housing dataALxxxx
Protection ratingIP64
Materialaluminum
DimensionsAL2845
b130 mm
la852 mm
h47 mm
Order reference
AL2845-w00x-000y
w = 1water cooling
x = 0N winding
x = 1S winding
y = 01.00 m connection cable with open cable ends
The options cannot be installed in the field.

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use