DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

CX1500-B510 | CANopen slave fieldbus connection (service phase)

CX1500-B510 | CANopen slave fieldbus connection (service phase)

CX1500-B510 | CANopen slave fieldbus connection (service phase)

CX1500-B510 | CANopen slave fieldbus connection (service phase)

CX1500-B510 | CANopen slave fieldbus connection (service phase)

The CX1500-B510 CANopen slave fieldbus connection enables the fieldbus integration of a CX1010/CX1020/CX1030 system as a slave controller that can receive or process data from the master, or send back data from its own process periphery to the master controller, either directly or processed. Each slave connection in the CX system contains a DPRAM as an interface between CANopen and the CX CPU module. It serves as memory for I/O data and can be addressed by the CPU module via the internal ISA bus. The use of fieldbus slave modules enables the configuration of complex or modular systems. Parallel operation of several slave connections is also possible, e.g. two CANopen slaves or one CANopen slave and one PROFIBUS slave can exist simultaneously within the same system.

Mixed operation of master and slave connections is also possible. A CX system can thus assume the functionality of an intelligent gateway between different fieldbuses. The CX fieldbus slave module is a single channel type. The number of slaves that can be connected is limited to 127 units. The use of master or slave connections enables networking of several CX systems with each other via the fieldbus level. In contrast to networking via Ethernet, strictly deterministic data transmission can be achieved in this case.

The CX fieldbus module can be upgraded or exchanged in the field and can be connected to an existing CX system via the PC/104 system bus. The software integration of the fieldbus connections into TwinCAT is done by the TwinCAT System Manager.

Product status:

service phase

Product information

Technical dataCX1500-B510
FieldbusCANopen
Data transfer rates10, 20, 50, 100, 125, 250, 500, 800, 1000 kbaud
Bus interfaceopen style connector, 5-pin
Bus devicemax. 127 slaves
Max. number of bytesmax. 1536 byte input/1536 byte output
Max. power loss1.8 W
Dimensions (W x H x D)38 mm x 100 mm x 91 mm
Weightapprox. 190 g
Operating/storage temperature0…+55°C/-25…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Driveronly compatible with TwinCAT 2
Protection ratingIP20
Approvals/markingsCE, UL

Loading content ...

© Beckhoff Automation 2024 - Terms of Use