DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

C9900-Ex4x | Push-button extension for CP6xxx and CP7xxx Control Panels and Panel PCs with 15-inch display without keyboard (service phase)

C9900-Ex4x | Push-button extension for CP6xxx and CP7xxx Control Panels and Panel PCs with 15-inch display without keyboard (service phase)

C9900-Ex4x | Push-button extension for CP6xxx and CP7xxx Control Panels and Panel PCs with 15-inch display without keyboard (service phase)

C9900-Ex4x | Push-button extension for CP6xxx and CP7xxx Control Panels and Panel PCs with 15-inch display without keyboard (service phase)

C9900-Ex4x | Push-button extension for CP6xxx and CP7xxx Control Panels and Panel PCs with 15-inch display without keyboard (service phase)

Control Panels and Panel PCs with push-button extension enable the application-specific arrangement of electromechanical buttons, switches, signal lamps, additional membrane keys and a hand wheel directly on the operating unit. It enables precise adaptation of the Control Panel to the machine control requirements. In many cases, a machine operator control panel is no longer required, since all functions are integrated in the Control Panel. The Control Panel housing is increased in size on one side. Depending on the required functions and the electromechanical components, the flat rear panel is enlarged or extended with a trough-shaped rear panel for the button area.

For the CP77xx and CP79xx units the Rolec Tara Plus mounting arm system, article numbers 149.025.012, 149.025.013, 149.025.014, 149.035.012, 149.035.013 or 149.035.015, can be mounted centrally at the rear of the Control Panel. The mounting arm can optionally be connected from above or below. The Rittal mounting arm system is available as an additional option. The CP6508.020 or CP6501.170 Rittal adapters can be mounted at the back of the Control Panel. The cables are routed through the mounting arm, through a cable gland in the mounting arm adapter and from there concealed through a channel at the rear of the Control Panel to the push-button extension. A circular plug-in connector instead of a screwed cable gland is available on request. The housings of the CP7xxx range have IP65 protection rating on all sides. The wiring space can be opened without removing the Control Panel from the mounting arm.

The buttons, switches and indicator lamps are connected to the control system via USB. A second contact on the buttons and switches can at the same time be wired directly via a terminal row. Numerous other variants are conceivable, which can be individually designed in accordance with requirements.

Product status:

service phase | Possibly with other technical features or equipment in case of a service order or repair

Product information

C9900-Ex4xPush-button extension for built-in Control Panel, Economy built-in Control Panel and Economy built-in Panel PCs
Featurespush-button extension for CP6x02-00xx and CP7x02-00xx
push-button extension on the right side
16 push-button keys with signal lamp, type Siemens Signum square, 30 x 30 mm
1 emergency stop key Siemens Signum, directly wireable
Labels for push-button caps allow individual marking.
All push-buttons are transmitted via CP-Link or USB with one normally-open contact.
Additionally, all push-buttons are directly wireable with a second normally-open contact via a terminal row.
All signal lamps are transmitted via CP-Link or USB only.
Ordering informationPush-button extension for built-in Control Panel, Economy built-in Control Panel and Economy built-in Panel PCs
C9900-E446push-button extension for economy built-in Panel PC CP6602-00xx with screwed cable gland
C9900-E545push-button extension for economy built-in Panel PC CP6202-00xx and CP6702-00xx-00xx with screwed cable gland
C9900-E547push-button extension for economy Panel PC CP7202-00xx with circular plug-in connector between push-button extension and connection section
C9900-E741push-button extension for DVI/USB Control Panel CP7802-00xx and DVI/USB Extended economy Control Panel CP7902-00xx without mounting arm connection, without cable bushing
C9900-E745push-button extension for DVI/USB built-in Control Panel CP6802-00xx and built-in Panel PC CP6502 with screwed cable gland
C9900-E748push-button extension for DVI/USB Control Panel CP7802-00xx and DVI/USB Extended economy Control Panel CP7902-00xx, mounting arm mountable from top or bottom, mounting arm system RolecTara Plus part no. 149.025.012, 149.025.013, 149.025.014, 149.035.012, 149.035.013 or 149.035.015 at the Control Panel backplane, circular plug-in connector instead of screwed cable gland on request
C9900-E841push-button extension for Panel PC CP7702-00xx without mounting arm connection, without cable bushing
C9900-E848push-button extension for Panel PC CP7702-00xx, mounting arm mountable from top or bottom, mounting arm system RolecTara Plus part no. 149.025.012, 149.025.013, 149.025.014, 149.035.012, 149.035.013 or 149.035.015 at the Control Panel backplane, circular plug-in connector instead of screwed cable gland on request, without RS232 serial port interface in the mounting arm adapter
C9900-E945push-button extension for DVI/USB Extended economy built-in Control Panel CP6902-00xx with screwed cable gland

circular plug-in connector instead of screwed cable gland on request

OptionsPush-button extension for built-in Control Panel, Economy built-in Control Panel and Economy built-in Panel PCs
C9900-M931screwed cable gland, designed for feeding the signal line into the push-button extension without mounting arm connection
C9900-M205mounting arm adapter plate with a cable pit centrically attached at the Control Panel CP78xx or CP79xx with push-button extension for mounting arm system Rittal CP6206.490 instead of Rolec Tara Plus; mounting arm from top or bottom, wiring through the mounting arm with cable gland M25 in the wiring area of the mounting arm adapter plate; circular plug-in connector instead of screwed cable gland on request.
C9900-M405mounting arm adapter plate with a cable pit centrically attached at the Panel PC CP77xx with push-button extension for mounting arm system Rittal CP6206.490 instead of Rolec Tara Plus, mounting arm from top or bottom, wiring through the mounting arm with cable gland M25 in the wiring area of the mounting arm adapter plate, circular plug-in connector instead of screwed cable gland on request.

Loading content ...

© Beckhoff Automation 2024 - Terms of Use