DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

IL2301-Cxxx | PLC Box, 4-channel digital input + 4-channel digital output, 24 V DC, 3 ms, 0.5 A, M8

IL2301-Cxxx | PLC Box, 4-channel digital input + 4-channel digital output, 24 V DC, 3 ms, 0.5 A, M8

IL2301-Cxxx | PLC Box, 4-channel digital input + 4-channel digital output, 24 V DC, 3 ms, 0.5 A, M8

IL2301-Cxxx | PLC Box, 4-channel digital input + 4-channel digital output, 24 V DC, 3 ms, 0.5 A, M8

IL2301-Cxxx | PLC Box, 4-channel digital input + 4-channel digital output, 24 V DC, 3 ms, 0.5 A, M8

The IL2301-Cxxx PLC Box modules combine four digital inputs and four digital outputs in one device. The outputs handle load currents of up to 0.5 A, are short-circuit proof and protected against inverse polarity. The state of each signal is indicated by means of light emitting diodes. The signals are connected M8 screw type connectors.

Product status:

service phase | Possibly with other technical features or equipment in case of a service order or repair

Product variantsCommunicationBus interface
IL2301-C310IP-Link1 x M12 socket, 5-pin, B-coded
IL2301-C318IP-Link1 x M12 socket, 5-pin, 1 x M12 plug, 5-pin (tee-connector integrated), B-coded
IL2301-C810IP-Link1 x M12 socket, 5-pin, B-coded
IL2301-C900IP-Link1 x RJ45 socket

© Beckhoff Automation 2024 - Terms of Use