![VIR2000-1010 | Ring illumination, OGB-IR850, wide beam, light emitting surface 100 x 100 mm](https://multimedia.beckhoff.com/media/vir2000-1010__web_preview.png)
The VIR2000 wide-beam ring light is designed for use in industrial image processing systems. The ring-shaped light-emitting surface not only creates uniform illumination, but also ensures high-quality image acquisition when processing images. With its rectangular format in different sizes, the VIR20x0 series offers uniform illumination regardless of area size. The VIR20x0 is suitable for installation as an incident light. The diffuse light reduces distracting light reflections from reflective, polished, shiny, and metallic objects. The ring light allows a camera to be mounted directly in the light propagation area above or below the object. The thermally hardened front glass has a double-sided anti-reflective coating and protects against chemical and mechanical environmental influences. The black anodized aluminum housing effectively dissipates the heat generated and reduces distracting light reflections.
Main light direction
- incident light
- incident light bright field
- incident light dark field
Product status:
product announcement | estimated market release 3rd quarter 2024
Product information
Technical data | VIR2000-1010 |
---|---|
Product category | illumination |
Category/version | ring illumination |
Light color | orange: 612 nm, green: 545 nm, blue: 452 nm, infrared: 853 nm, white: 6560 K, CRI >80 |
Light distribution | wide beam |
Beam angle | 90° |
Light emitting surface (W x H) | 100 x 100 mm |
Peak performance | 1200 W (electrical, VIS LEDs, max. 500 µs) |
Power supply | mode 1: EtherCAT P
mode 2: 24 V DC (-15%/+20%) |
Max. power consumption | 60 W |
Synchronization | mode 1: EtherCAT P mode 2: Digital input |
Connection method | B12, socket, male+male, 2+4 pin, P-coded
B12, socket, female+female, 2+4 pin, P-coded M8, socket, 4 pin, P-coded |
Front glass | thermally hardened, double-sided anti-reflective coating |
Operating temperature | 0…+60°C |
Protection rating | IP65/67 |
Weight | 1.2 kg |
Approvals/markings | CE, UL, UKCA, EAC, RoHS, WEEE |
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use