DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

MR4107-1941-2245 | 1-channel solid-state relay, replaceable fuses, 400 V AC/7 A, residual current measurement, safe shutdown, B23, 1-channel analog input, M12

MR4107-1941-2245 | 1-channel solid-state relay, replaceable fuses, 400 V AC/7 A, residual current measurement, safe shutdown, B23, 1-channel analog input, M12

MR4107-1941-2245 | 1-channel solid-state relay, replaceable fuses, 400 V AC/7 A, residual current measurement, safe shutdown, B23, 1-channel analog input, M12

MR4107-1941-2245 | 1-channel solid-state relay, replaceable fuses, 400 V AC/7 A, residual current measurement, safe shutdown, B23, 1-channel analog input, M12

MR4107-1941-2245 | 1-channel solid-state relay, replaceable fuses, 400 V AC/7 A, residual current measurement, safe shutdown, B23, 1-channel analog input, M12

The MX-System series | # 8: The relay modules

The MX-System series | # 8: The relay modules

The MRxxxx series relay modules allow the direct switching of high power levels and can also be used in a variety of ways. The MR4107-1941-2245 relay module is used to connect an ohmic or inductive 3-phase AC load.

 

The solid-state relay output is connected to the AC load via a hybrid B23 connector. The current carrying capacity per phase is 7 A. In addition, the MR4107-1941-2245 has an analog input on a separate M12 connector that can process RTDs and TCs for temperature measurement. Residual current measurement is also integrated.

 

Each relay output can be safely shut down individually by a TwinSAFE Logic-capable component via FSoE. In addition, the module has integrated TwinSAFE Logic and can also be used as a safety controller.

Product status:

product announcement | estimated market release 1st quarter 2025

Product information

Technical dataMR4107-1941-2245
Product categoryrelay modules
Category/versionsolid-state relay
Channels1
Output voltage/current400 V AC/7 A
Signal input1 x RTD/TC
Signal input connection methodM12 connector
Safety functionssafe switching, integrated TwinSAFE logik
Residual current measurementyes

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use