The I/O modules in the MX-System offer a wide choice for all signal types and directions. The MO2024-0000-1112 connects the binary control signals from the automation device on to the actuators at the process level. The four short-circuit proof outputs can each handle output currents up to a maximum of 2 A and are limited to a total of 2 x 4 A. The signal state is shown on the display; the signal interface is established via screw-type M12 connectors.
Various diagnostic options are also available for each channel. The short-circuit proof 24 V DC actuator supply for the M12 connectors has electronic protection.
Product status:
product announcement | estimated market release 1st quarter 2026
Product information
| Technical data | MO2024-0000-1112 |
|---|---|
| Product category | I/O modules |
| Category/version | digital output |
| Connection method | M12 connector |
| Channels | 4 |
| Output voltage/current | 24 V DC/2 A |
| Housing data | R1S1T1 |
|---|---|
| Baseplate interface | data connector |
| Number of data slots | 1 |
| Operating temperature | 0…50°C |
| Storage temperature | -25…+60°C |
| Protection rating | IP65/67 |
| Approvals/markings | CE, UL (in preparation) |
Loading content ...
Loading content ...
© Beckhoff Automation 2025 - Terms of Use