DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

MD6040-0003-3445 | Drive module, DC link power supply, 40 A, B23, external brake resistorNew

MD6040-0003-3445 | Drive module, DC link power supply, 40 A, B23, external brake resistor

MD6040-0003-3445 | Drive module, DC link power supply, 40 A, B23, external brake resistor

MD6040-0003-3445 | Drive module, DC link power supply, 40 A, B23, external brake resistor

MD6040-0003-3445 | Drive module, DC link power supply, 40 A, B23, external brake resistor

MD6040-0003-3445 | Drive module, DC link power supply, 40 A, B23, external brake resistor

MD6040-0003-3445 | Drive module, DC link power supply, 40 A, B23, external brake resistor

MD6040-0003-3445 | Drive module, DC link power supply, 40 A, B23, external brake resistor

MD6040-0003-3445 | Drive module, DC link power supply, 40 A, B23, external brake resistor

The DC link power supply unit generates the DC link voltage for supplying the axis modules and the option modules from the mains voltage. It contains all of the circuit components required for this, such as line filters, rectifiers and charging circuits for the integrated DC link capacitors.

Generated regenerative energy, e.g. through braking of the motors, can be converted into heat with an external braking resistor. Alternatively, the energy can be stored in the MD9000-2025-2250 storage module.

MD6000 DC link power supplies can be used on 3-phase low-voltage mains suppies (3-phase supply supplies 400…480 V AC, 50/60 Hz).

Via an optional B23 EtherCAT P output, the MX-System can be expanded to include additional system components, such as the AMP8000 system.

The TwinCAT 3 Drive Manager 2 serves as commissioning tool. Thanks to the structured design and the wide range of functions, commissioning of the axis is simple and intuitive.

Product status:

product announcement

Product information

Technical dataMD6040-0003-3445
Product categorydrive modules
Category/versionDC link power supply
Supply voltage from backplane400…480 V AC
Output current power connector40 A
Connection methodB23
Capacityfor intermediate circuit
Input filteryes
Performanceunregulated
DC link voltagemax. 848 V DC
Baseplate interfacedata and power connector
Diagnosticsyes
Distributed clocksno
Hot swapno
TwinCAT versionTwinCAT 3
Approvals/markingsCE, cULus, EAC
Housing dataR3S4T5
Dimensions (W x H x D)150 mm x 370 mm x 192 mm
Number of rows3
Materialaluminum
Coolingconvection
Operating/storage temperature0…+50°C/-25…+85°C
Protect. rating/installation pos.IP65/67/variable

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use