The 2-row baseplates of the MBxxxx series are available in various lengths and are used to accommodate 1- and 2-row function modules. The data connectors provide 24 V DC or 48 V DC and EtherCAT for the connected modules. The power connectors supply 400...480 V AC and up to 848 V DC for the DC link. Optionally, data connectors can also be configured in the second row in addition to the power connectors. Potential equalization points and an optional diagnostic interface are provided on the baseplate.
Product status:
product announcement | estimated market release 1st quarter 2025
Product information
Technical data | MB2122-0000-0000 |
---|---|
Product category | baseplates |
Category/version | 2-row |
Row 1 | 22 x data connector |
Row 2 | 22 x power connector |
Potential equalization pints | 4 |
Additional functions | yes |
Housing data | Baseplate |
---|---|
Dimensions (W x H x D) | 950 mm x 240 mm x 32.5 mm (+ 37 mm PE cover) |
Operating temperature | 0…50°C |
Storage temperature | -25…85°C |
Protection rating | IP65/67 |
Approvals/markings | CE, UL (in preparation) |
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use