DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ATH9001 | Hygienic magnetic plate sets

ATH9001 | Hygienic magnetic plate sets

ATH9001 | Hygienic magnetic plate sets

ATH9001 | Hygienic magnetic plate sets

ATH9001 | Hygienic magnetic plate sets

The magnetic plate sets with the product designation AT9001 are part of the AT90xx mover. When using guide rails with movers from third-party suppliers or with self-designed movers, the magnetic plate set is available individually. The magnetic traveling fields of the XTS motor modules generate a linear movement with the aid of the magnetic plate sets. A set consists of two magnetic plates. One of the two magnetic plates is equipped with a sturdy encoder flag, which allows non-contact position detection of the movers.

 

With all variants, the "Mover Standard" and "Mover 1" magnetic plate sets are differentiated. "Mover 1" is always recognized as servo axis 1 and used as the first servo axis after starting. All subsequent movers (standard movers) are counted upwards. This results in a fixed assignment of the axis numbers to the movers, which is maintained even after the system has been switched off. The benefits for an application are as follows:

 

  • When the system restarts, the parameters of the individual movers can be retained.
  • The condition of a product on a mover can be clearly tracked.
  • The system contains movers with various tools that can be reassigned after a system restart.
  • The system does not have to be cleared after a fault, but can be driven to from the current mover position.

Product status:

regular delivery

Product information

Technical dataATH9001
Number of magnets5
Nominal force30 N
Peak force90 N
Length57 mm
Magnet pitch60 mm
Moverall
Possible curve segmentsall

Force specifications refer to straight sections

Ordering information
ATH9001-0550stainless steel magnetic plate set mover standard, 5-pin, 50 mm, suitable for third-party movers
ATH9001-1550stainless steel magnetic plate set mover 1, 5-pin, 50 mm, suitable for third-party movers

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use