DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

AT9020 | Guide rail, 22.5° curved segment, without lock

AT9020 | Guide rail, 22.5° curved segment, without lock

AT9020 | Guide rail, 22.5° curved segment, without lock

AT9020 | Guide rail, 22.5° curved segment, without lock

AT9020 | Guide rail, 22.5° curved segment, without lock

The curved guide rails with the product designation AT9020 are elements of the XTS guide rail system from Beckhoff. They are made of aluminum with an abrasion-resistant hard anodized aluminum coating and enable a lubrication-free system concept in combination with the plastic rollers of the movers. The AT9020 curved guide rails enable track layouts on the basis of the AT202x motor modules (22.5° curve segments of a circle with a diameter of 1273 mm), in combination with an AT2000 straight motor module. In addition, the guide rails can be ideally combined with other straight or curved guide rails, so that individual travel paths can be realized as if from a modular system.

Product status:

regular delivery

Product information

Technical dataAT9020
Main body materialaluminum
Geometries90°
Gate
Motor module typesAT200x, AT202x
Mover typesAT9011-0070-x550, AT9014-0070-x550, AT9014-0055-x550
Ordering informationXTS guide rails
AT9020-1250-0055guide rail set, 1250 mm, 90° curve (positive curve, convex, radius constant, 2 parts), for AT9014-0055-x550, consisting of 1 x AT9020-1250-1055 guide rail, 750 mm, 45° curve, suitable for 1 x straight motor module AT200x-0250 with/without feed and 2 x 22,5° motor module AT202x-0250 with/without feed, 1 x AT9020-1250-2055 guide rail, 500 mm, 45° curve, suitable for 2 x 22,5° motor module AT202x-0250 with/without feed
AT9020-1250-0170guide rail set, 1250 mm, 90° curve (positive curve, convex, radius constant, 2 parts), for AT9014-0070-x550, consisting of 1 x AT9020-1250-1170 guide rail, 750 mm, 45° curve, suitable for 1 x straight motor module AT200x-0250 with/without feed and 2 x 22,5° motor module AT202x-0250 with/without feed, 1 x AT9020-1250-2170 guide rail, 500 mm, 45° curve, suitable for 2 x 22,5° motor module AT202x-0250 with/without feed

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use