DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

AT9014 | XTS movers, length 55 mm or 70 mm, spring-loaded

AT9014 | XTS movers, length 55 mm or 70 mm, spring-loaded

AT9014 | XTS movers, length 55 mm or 70 mm, spring-loaded

Movers, length 55 mm, spring-loaded

Movers, length 55 mm, spring-loaded

Movers, length 70 mm, spring-loaded

Movers, length 70 mm, spring-loaded

AT9014 | XTS movers, length 55 mm or 70 mm, spring-loaded

AT9014 | XTS movers, length 55 mm or 70 mm, spring-loaded

Movers, length 55 mm, spring-loaded

Movers, length 55 mm, spring-loaded

Movers, length 70 mm, spring-loaded

Movers, length 70 mm, spring-loaded

Movers with the product designation AT9014 are elements of the XTS guide rail system from Beckhoff. The mover set-up consists of an aluminum base body, partially sprung plastic rollers and a magnetic plate set. The design is available in 55 mm or 70 mm lengths and is therefore suitable for the smallest possible product spacing, as well as for higher payloads. All variants are available with “mover standard” and “mover 1” magnetic plate sets. In comparison to mover types with the product designation AT9011, this mover is intended for higher mileage. Thanks to a selection of different guide rail designs, the mover is suitable for individual travel paths. The low overall weight of the mover also allows for particularly dynamic travel movements.

Product status:

regular delivery

Product variantsLengthMagnet pitch
AT9014-0055-x55055 mm60 mm
AT9014-x070-x55070 mm72 mm

© Beckhoff Automation 2024 - Terms of Use