DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

AT8x00 | NCT electronics

AT8x00 | NCT electronics

AT8x00 | NCT electronics

AT8x00 | NCT electronics

AT8x00 | NCT electronics

AT8200-2000-0100 | NCT electronics suitable for external movers

AT8200-2000-0100 | NCT electronics suitable for external movers

AT8x00 | NCT electronics

AT8x00 | NCT electronics

AT8x00 | NCT electronics

AT8x00 | NCT electronics

AT8200-2000-0100 | NCT electronics suitable for external movers

AT8200-2000-0100 | NCT electronics suitable for external movers

The NCT electronics form the basis for an application-specific adaptation of the NCT technology in third-party applications. In combination with a housing unit, an XTS mover and the AT2100 or AT2102 motor modules, a regulated 24 V DC power supply and synchronous real-time data communication are available on the movers. The basic electronics used already offer a wide range of options for integrating sensors and actuators – digital inputs and outputs, analog inputs and PWM outputs. The basic functionalities can be complemented with application-dependent electronics. All functions can be controlled centrally via TwinCAT, ensuring high usability with short training times.

Product status:

regular delivery

Product variantsOrdering information
AT8200-1000-0100NCT electronics, with housing, without mover, basic electronics, 220 g
AT8200-2000-0100NCT electronics, with housing, without mover, basic electronics, 230 g, suitable for third-party movers
AT8300-1100-0100NCT electronics, with housing, mounted on AT9014-1070-0550 mover, basic electronics, 900 g
AT8300-1200-0100NCT electronics, with housing, mounted on AT9014-1070-1550 mover (mover 1), basic electronics, 900 g

© Beckhoff Automation 2024 - Terms of Use