DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ZXH9999-0022 | Cap with angled infeed

ZXH9999-0022 | Cap with angled infeed

ZXH9999-0022 | Cap with angled infeed

ZXH9999-0022 | Cap with angled infeed

ZXH9999-0022 | Cap with angled infeed

Cap with angled infeed for interface between stainless steel motor modules

Product status:

regular delivery

Product information

Ordering information
ZXH9999-0022-0004cap with angled infeed (cable length 4 m, RJ45 pre-assembled) for interface between stainless steel motor modules
ZXH9999-0022-0008cap with angled infeed (cable length 8 m, RJ45 pre-assembled) for interface between stainless steel motor modules
ZXH9999-0022-0016cap with angled infeed (cable length 16 m, RJ45 pre-assembled) for interface between stainless steel motor modules
ZXH9999-0022-0025cap with angled infeed (cable length 25 m, RJ45 pre-assembled) for interface between stainless steel motor modules

Loading content ...

© Beckhoff Automation 2025 - Terms of Use