DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ZXH9999-0021 | Cap with infeed

ZXH9999-0021 | Cap with infeed

ZXH9999-0021 | Cap with infeed

ZXH9999-0021 | Cap with infeed

ZXH9999-0021 | Cap with infeed

Cap with infeed for interface between stainless steel motor modules

Product status:

regular delivery

Product information

Ordering information
ZXH9999-0021-0004cap with infeed (cable length 4 m, RJ45 pre-assembled) for interface between stainless steel motor modules
ZXH9999-0021-0008cap with infeed (cable length 8 m, RJ45 pre-assembled) for interface between stainless steel motor modules
ZXH9999-0021-0016cap with infeed (cable length 16 m, RJ45 pre-assembled) for interface between stainless steel motor modules
ZXH9999-0021-0025cap with infeed (cable length 25 m, RJ45 pre-assembled) for interface between stainless steel motor modules

Loading content ...

© Beckhoff Automation 2024 - Terms of Use