DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

APM4230-0000-0000 | XPlanar mover, 0.8 kg payload

APM4230-0000-0000 | XPlanar mover, 0.8 kg payload

APM4230-0000-0000 | XPlanar mover, 0.8 kg payload

Minimal footprint for every application

Minimal footprint for every application

APM4230-0000-0000 | XPlanar mover, 0.8 kg payload

APM4230-0000-0000 | XPlanar mover, 0.8 kg payload

Minimal footprint for every application

Minimal footprint for every application

The APM4230-0000-0000 XPlanar mover is the smallest rectangular mover in the APM4xxx family and is compatible with all tiles of the type APS4xxx. With a payload of up to 800 g, the mover is ideal for handling small and elongated products with a high packing density.

Due to a variety of screw-on points, workpiece carriers and attached parts can easily be mounted and replaced. The mover can thus be flexibly adapted to the changing needs of the user.

The APM4230-0000-0000 mover can be used in a 2-way operation on appropriately sized tiles such as the APS4322-0000-0000. This gives the user the opportunity to realize a complete production cycle including return path with a minimal footprint on one tile width.

Product status:

product announcement | estimated market release on request

Product information

Technical dataAPM4230-0000-0000
Variantstandard
Payload0.8 kg
Surfacealuminum body blasted
Dimensions (W x H x D)115 mm x 155 mm x 12 mm

The specifications shown in the table represent the maximum values which can be reached.

Ordering informationXPlanar mover
APM4230-0000-0000XPlanar mover, aluminum body hard coated, 115 mm x 155 mm x 12 mm

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use