Product information
Data for 400 V AC | AM8752-wJyz |
---|---|
Motor type | permanent magnet-excited three-phase synchronous motor |
Nominal voltage | 100…480 V AC |
Standstill torque | 8.20 Nm |
Rated torque | 6.90 Nm |
Peak torque | 35.34 Nm |
Rated speed | 4000 min-1 |
Rated power | 2.89 kW |
Standstill current | 6.30 A |
Peak current | 33.60 A |
Torque constant | 1.30 Nm/A |
Rotor moment of inertia | 4.09 kgcm² |
Motor feedback | resolver, single-turn absolute encoder
OCT, 24 bit, SIL 2-capable, single-turn or multi-turn absolute encoder, electronic nameplate |
Cooling | convection |
Connection technology | M23 speedtec® socket or direct connection for AX5000/AX8000 |
Ambient temperature (operation) | +5…+40 °C |
Approvals/markings | CE, cURus in preparation, EAC |
All electric quantities are RMS values.
Housing data | AM87xx |
---|---|
Protection rating | IP69K not including shaft feedthrough |
Design form | flange-mounted according to IM B5, IM V1, IM V3 |
Material | aluminum |
Coating/surface | anodized |
![](https://multimedia.beckhoff.com/media/am87xx__web_dimensions.gif)
Dimensions | AM8752-wJyz |
---|---|
a | 95 j6 |
b | 24 k6 |
d | 50 mm |
l | 115 mm |
r | 134 mm |
k (without brake) | 179 mm |
k (with brake) | 225 mm |
Order reference
AM8752-wJyz-caaa | |
---|---|
w = 0 | smooth shaft with sealing ring IP69K exclusive shaft feedthrough |
w = 1 | shaft with groove and feather key according to DIN 6885 and sealing ring IP69K not including shaft feedthrough |
y = 0 | 2-cable standard: feedback resolver |
y = G | One Cable Technology for power and feedback: feedback transmission via motor cable, no feedback cable necessary, electronic nameplate, single-turn, absolute position within one revolution, resolution 24 bit, SIL 2-capable (mandatory for TwinSAFE Safe Motion functions at AX8xxx-x2xx) |
y = H | One Cable Technology for power and feedback: feedback transmission via motor cable, no feedback cable necessary, electronic nameplate, multi-turn, absolute position within 4096 revolutions, resolution 24 bit, SIL 2-capable (mandatory for TwinSAFE Safe Motion functions at AX8xxx-x2xx) |
z = 0 | without holding brake |
z = 2 | without holding brake, with sealing air connection |
z = 1 | with backlash-free permanent magnet holding brake |
z = 3 | with backlash-free permanent magnet holding brake, with sealing air connection |
c = 0 | motor connection via M23 speedtec® plug, cable length definable via aaa(1) |
c = 2 | direct connection for AX5000 up to 25 A (X13+X14), cable length definable via aaa |
c = 3 | direct connection for AX8000 (X13), cable length definable via aaa |
aaa | length of the motor cable in decimeters |
(1) For motor connection via an M23 speedtec® plug, a connecting cable ZK4500-80x3-xxxx/ZK4800-80x3-xxxx must also be ordered in the required length. | |
The options cannot be installed in the field. |
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use