DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

AM8743 | Servomotor with anodized housing 5.65 Nm (M0), R4 (114 mm)

AM8743 | Servomotor with anodized housing 5.65 Nm (M0), R4 (114 mm)

OCT

AM8743 | Servomotor with anodized housing 5.65 Nm (M0), R4 (114 mm)

OCT

The servomotor AM8743 with anodized housing is designed for applications in food, pharmaceutical and chemical industries. It is suitable for drive solutions with highest demands on dynamics and performance in the 100…480 V AC voltage range. The motor is equipped with an OCT direct cable outlet and the standstill torque is 5.65 Nm. The servomotor with flange code R4 (114 mm) and motor length 3 has a shaft diameter b=19 k6 and a free shaft end of d=40 mm.

Product status:

regular delivery

Product variantsStandstill torqueStandstill currentRated speed
AM8743-wHyz5.65 Nm5.40 A5000 min-1

© Beckhoff Automation 2025 - Terms of Use