DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

AM8561-wLyz | Servomotor with increased moment of inertia 17.1 Nm (M0), F6 (142 mm)

Servomotor with fan, OCT

Servomotor with fan, OCT

Servomotor with fan, OCT

Servomotor with fan, OCT

Servomotor with fan, OCT, rear view

Servomotor with fan, OCT, rear view

Servomotor with fan, resolver

Servomotor with fan, resolver

Servomotor with fan, resolver, rear view

Servomotor with fan, resolver, rear view

The AM8561 high-inertia servomotor is suitable for drive solutions with increased moment of inertia to ensure synchronism and optimal ratio of load/motor inertia in the 100…480 V AC voltage range. The standstill torque of the motor depends on the winding and is in the range of 12.8…17.1 Nm. It is available with the OCT feedback system (absolute encoder). The high-inertia servomotor with flange code F6 (142 mm) and motor length 1 has a shaft diameter b = 32 k6 and a free shaft end of d = 58 mm.

Product status:

regular delivery

Product variantsHigh-performance type with forced coolingStandstill torqueStandstill currentRated speed
AM8561-wGyz12.8 Nm4.00 A1500 min-1
AM8561-wJyz12.8 Nm7.80 A3000 min-1
AM8561-wMyz12.8 Nm13.1 A5000 min-1
AM8561-wHyzyes17.1 Nm5.20 A1400 min-1
AM8561-wLyzyes17.1 Nm10.1 A3000 min-1
AM8561-wNyzyes15.5 Nm15.8 A5000 min-1

Product information

Data for 400 V ACAM8561-wLyz
Motor typepermanent magnet-excited three-phase synchronous motor
Nominal voltage100…480 V AC
Standstill torque17.1 Nm
Rated torque14.7 Nm
Peak torque37.1 Nm
Rated speed3000 min-1
Rated power4.60 kW
Standstill current10.1 A
Peak current27.0 A
Torque constant1.64 Nm/A
Rotor moment of inertia48.2 kgcm²
Motor feedbackresolver, single-turn absolute encoder
HIPERFACE®, multi-turn absolute encoder
OCT, 18 bit, single-turn or multi-turn absolute encoder, electronic nameplate
OCT, 24 bit, SIL 2-capable, single-turn or multi-turn absolute encoder, electronic nameplate
OCT, 24 bit, SIL 2-capable, single-turn or multi-turn absolute encoder, electronic nameplate, B/SSD
OCT, EnDat® 3, 19 bit, SIL 3-capable, single-turn or multi-turn absolute encoder, electronic nameplate
Coolingexternal axial ventilation
Connection technologyM23 speedtec® plug
Ambient temperature (operation)+5…+40°C
Approvals/markingsCE, cURus, EAC

All electric quantities are RMS values.

Housing dataAM80xx forced cooling
Protection ratingselectable IP20, IP65
Design formflange-mounted according to IM B5, IM V1, IM V3
Materialaluminum
Coating/surfacedark gray powder coating, similar to RAL7016
DimensionsAM8561-wLyz
a130 j6
b32 k6
d58 mm
l165 mm
r142 mm
k (without brake)311 mm
k (with brake)351 mm
  • Standstill point
  • Nominal point @ 230 V AC
  • Nominal point @ 400 V AC
  • Nominal point @ 480 V AC
  • S1 curve @ 230 V AC
  • S1 curve @ 400 V AC
  • S1 curve @ 480 V AC
  • Voltage boundary curve @ 230 V AC
  • Voltage boundary curve @ 400 V AC
  • Voltage boundary curve @ 480 V AC
Order reference
AM8561-wLyz
w = 0smooth shaft
w = 1shaft with groove and feather key according to DIN 6885
w = 2smooth shaft with IP65 sealing ring
w = 3shaft with IP65 sealing ring and with groove and feather key
w = 4shaft with IP65 sealing ring, smooth shaft and sealing air connection (not for AM801x)
w = 5shaft with IP65 sealing ring, shaft with groove and feather key and sealing air connection (not for AM801x)
y = 02-cable standard: feedback resolver
y = 1One Cable Technology for power and feedback: feedback transmission via motor cable, no feedback cable necessary, electronic nameplate, single-turn, absolute position within one revolution, 18 bit resolution
y = 2One Cable Technology for power and feedback: feedback transmission via motor cable, no feedback cable necessary, electronic nameplate, multi-turn, absolute position within 4096 revolutions, 18 bit resolution
y = 42-cable standard: feedback multi-turn, absolute encoder SKM36, 128 SinCos periods (only for AM856x)
y = GOne Cable Technology for power and feedback: feedback transmission via motor cable, no feedback cable necessary, electronic nameplate, single-turn, absolute position within one revolution, resolution 24 bit, SIL 2-capable (mandatory for TwinSAFE Safe Motion functions at AX8xxx-x2xx)
y = HOne Cable Technology for power and feedback: feedback transmission via motor cable, no feedback cable necessary, electronic nameplate, multi-turn, absolute position within 4096 revolutions, resolution 24 bit, SIL 2-capable (mandatory for TwinSAFE Safe Motion functions at AX8xxx-x2xx)
y = IEnDat® 3; One Cable Technology for power and feedback: feedback transmission via motor cable, no feedback cable necessary, electronic nameplate, single-turn, absolute position within one revolution, resolution 19 bit, SIL 3-capable (mandatory for TwinSAFE Safe Motion functions at AX8xxx-x2xx), only for AM802x to AM807x at AX8000 from firmware 1.06
y = JEnDat® 3; One Cable Technology for power and feedback: feedback transmission via motor cable, no feedback cable necessary, electronic nameplate, multi-turn, absolute position within 4096 revolutions, resolution 19 bit, SIL 3-capable (mandatory for TwinSAFE Safe Motion functions at AX8xxx-x2xx), only for AM802x to AM807x at AX8000 from firmware 1.06
y = LOne Cable Technology for power and feedback: feedback transmission via motor cable, no feedback cable necessary, electronic nameplate, multi-turn, absolute position within 4096 revolutions, resolution 24 bit, SIL 2-capable (mandatory for TwinSAFE Safe Motion functions at AX8xxx-x2xx), Beckhoff Smart System Diagnosis (B/SSD)
z = Aforced cooling IP20, without holding brake, for AM855x, AM856x(1)
z = Bforced cooling IP20, with backlash-free permanent magnet holding brake, for AM855x, AM856x (1)
z = Cforced cooling IP65, without holding brake, for AM855x, AM856x(2)
z = Dforced cooling IP65, with backlash-free permanent magnet holding brake, for AM855x, AM856x(2)
The options cannot be installed in the field.

(1) The EL2022 or KL2022 digital output terminal with matching ZK4054-6400-xxxx supply cable is recommended for controlling the 24 V DC IP20 ventilation.

(2) The PS1111-2402-0002 power supply with matching ZK4054-6400-0xxx supply cable is recommended for controlling the 24 V DC IP65 ventilation.

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use