DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

AM8374 | Servomotor with water cooling 258.00 Nm (M0), F7 (194 mm)

AM8374 | Servomotor with water cooling 258.00 Nm (M0), F7 (194 mm)

AM8374 | Servomotor with water cooling 258.00 Nm (M0), F7 (194 mm)

AM8374 | Servomotor with water cooling 258.00 Nm (M0), F7 (194 mm)

AM8374 | Servomotor with water cooling 258.00 Nm (M0), F7 (194 mm)

The AM8374 water-cooled servomotor is suitable for drive solutions with highest demands on dynamics and performance in the 100…480 V AC voltage range. The standstill torque of the motor depends on the winding and is in the range of 233.00…258.50 Nm. The water-cooled servomotor with flange code F7 (194 mm) and motor length 4 has a shaft diameter b = 38 k6 and a free shaft end of d = 80 mm.

Product status:

regular delivery

Product variantsStandstill torqueStandstill currentRated speed
AM8374-wUyz258.50 Nm51.80 A750 min-1
AM8374-wXyz233.00 Nm125.00 A2500 min-1

© Beckhoff Automation 2024 - Terms of Use