DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

AM8364 | Servomotor with water cooling 99.60 Nm (M0), F6 (142 mm)

AM8364 | Servomotor with water cooling 99.60 Nm (M0), F6 (142 mm)

AM8364 | Servomotor with water cooling 99.60 Nm (M0), F6 (142 mm)

AM8364 | Servomotor with water cooling 99.60 Nm (M0), F6 (142 mm)

AM8364 | Servomotor with water cooling 99.60 Nm (M0), F6 (142 mm)

AM8364 | Servomotor with water cooling 99.60 Nm (M0), F6 (142 mm)

AM8364 | Servomotor with water cooling 99.60 Nm (M0), F6 (142 mm)

AM8364 | Servomotor with water cooling 99.60 Nm (M0), F6 (142 mm)

AM8364 | Servomotor with water cooling 99.60 Nm (M0), F6 (142 mm)

The AM8364 water-cooled servomotor is suitable for drive solutions with highest demands on dynamics and performance in the 100…480 V AC voltage range. The standstill torque of the motor depends on the winding and is in the range of 98.10…99.60 Nm. It is available with the OCT feedback system (absolute encoder). The water-cooled servomotor with flange code F6 (142 mm) and motor length 4 has a shaft diameter b = 32 k6 and a free shaft end of d = 58 mm.

Product status:

regular delivery

Product variantsStandstill torqueStandstill currentRated speed
AM8364-wRyz99.60 Nm29.38 A1200 min-1
AM8364-wUyz98.10 Nm61.70 A2500 min-1

© Beckhoff Automation 2024 - Terms of Use