DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

AM8354 | Servomotor with water cooling 38.40 Nm (M0), F5 (104 mm)

AM8354 | Servomotor with water cooling 38.40 Nm (M0), F5 (104 mm)

AM8354 | Servomotor with water cooling 38.40 Nm (M0), F5 (104 mm)

AM8354 | Servomotor with water cooling 38.40 Nm (M0), F5 (104 mm)

AM8354 | Servomotor with water cooling 38.40 Nm (M0), F5 (104 mm)

The AM8354 water-cooled servomotor is suitable for drive solutions with highest demands on dynamics and performance in the 100…480 V AC voltage range. The standstill torque of the motor depends on the winding and is in the range of 33.10…38.40 Nm. It is available with the OCT feedback system (absolute encoder). The water-cooled servomotor with flange code F5 (104 mm) and motor length 4 has a shaft diameter b = 24 k6 and a free shaft end of d = 50 mm.

Product status:

product announcement | estimated market release 4th quarter 2024

Product variantsStandstill torqueStandstill currentRated speed
AM8354-wNyz38.40 Nm16.02 A2000 min-1
AM8354-wRyz38.40 Nm32.03 A3800 min-1
AM8354-wTyz33.10 Nm42.20 A6500 min-1

© Beckhoff Automation 2024 - Terms of Use