DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

AM8353 | Servomotor with water cooling 28.80 Nm (M0), F5 (104 mm)

AM8353 | Servomotor with water cooling 28.80 Nm (M0), F5 (104 mm)

AM8353 | Servomotor with water cooling 28.80 Nm (M0), F5 (104 mm)

AM8353 | Servomotor with water cooling 28.80 Nm (M0), F5 (104 mm)

AM8353 | Servomotor with water cooling 28.80 Nm (M0), F5 (104 mm)

The AM8353 water-cooled servomotor is suitable for drive solutions with highest demands on dynamics and performance in the 100…480 V AC voltage range. The standstill torque of the motor is 28.80 Nm. It is available with the OCT feedback system (absolute encoder). The water-cooled servomotor with flange code F5 (104 mm) and motor length 3 has a shaft diameter b = 24 k6 and a free shaft end of d = 50 mm.

Product status:

product announcement | estimated market release 4th quarter 2024

Product variantsStandstill torqueStandstill currentRated speed
AM8353-wLyz28.80 Nm11.44 A1700 min-1
AM8353-wQyz28.80 Nm21.64 A3500 min-1
AM8353-wTyz28.80 Nm38.13 A6300 min-1

© Beckhoff Automation 2024 - Terms of Use