DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

AM8352 | Servomotor with water cooling 19.20 Nm (M0), F5 (104 mm)

AM8352 | Servomotor with water cooling 19.20 Nm (M0), F5 (104 mm)

AM8352 | Servomotor with water cooling 19.20 Nm (M0), F5 (104 mm)

AM8352 | Servomotor with water cooling 19.20 Nm (M0), F5 (104 mm)

AM8352 | Servomotor with water cooling 19.20 Nm (M0), F5 (104 mm)

The AM8352 water-cooled servomotor is suitable for drive solutions with highest demands on dynamics and performance in the 100…480 V AC voltage range. The standstill torque of the motor is 19.20 Nm. It is available with the OCT feedback system (absolute encoder). The water-cooled servomotor with flange code F5 (104 mm) and motor length 2 has a shaft diameter b = 24 k6 and a free shaft end of d = 50 mm.

Product status:

product announcement | estimated market release 4th quarter 2024

Product variantsStandstill torqueStandstill currentRated speed
AM8352-wJyz19.20 Nm7.63 A1600 min-1
AM8352-wNyz19.20 Nm14.30 A3400 min-1
AM8352-wRyz19.20 Nm25.83 A6300 min-1

© Beckhoff Automation 2024 - Terms of Use