DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

AM8342 | Servomotor with water cooling 10.90 Nm (M0), F4 (87 mm)

AM8342 | Servomotor with water cooling 10.90 Nm (M0), F4 (87 mm)

AM8342 | Servomotor with water cooling 10.90 Nm (M0), F4 (87 mm)

AM8342 | Servomotor with water cooling 10.90 Nm (M0), F4 (87 mm)

AM8342 | Servomotor with water cooling 10.90 Nm (M0), F4 (87 mm)

The AM8342 water-cooled servomotor is suitable for drive solutions with highest demands on dynamics and performance in the 100…480 V AC voltage range. The standstill torque of the motor depends on the winding and is in the range of 9.76…10.90 Nm. It is available with the OCT feedback system (absolute encoder). The water-cooled servomotor with flange code F4 (87 mm) and motor length 2 has a shaft diameter b = 19 k6 and a free shaft end of d = 40 mm.

Product status:

product announcement | estimated market release 4th quarter 2024

Product variantsStandstill torqueStandstill currentRated speed
AM8342-wHyz10.90 Nm5.59 A2500 min-1
AM8342-wLyz10.90 Nm10.80 A3500 min-1
AM8342-wNyz9.76 Nm16.17 A6500 min-1

© Beckhoff Automation 2024 - Terms of Use