DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

AM8333 | Servomotor with water cooling 8.40 Nm (M0), F3 (72 mm)

AM8333 | Servomotor with water cooling 8.40 Nm (M0), F3 (72 mm)

AM8333 | Servomotor with water cooling 8.40 Nm (M0), F3 (72 mm)

AM8333 | Servomotor with water cooling 8.40 Nm (M0), F3 (72 mm)

AM8333 | Servomotor with water cooling 8.40 Nm (M0), F3 (72 mm)

The AM8333 water-cooled servomotor is suitable for drive solutions with highest demands on dynamics and performance in the 100…480 V AC voltage range. The standstill torque of the motor depends on the winding and is in the range of 7.53…8.40 Nm. It is available with the OCT feedback system (absolute encoder). The water-cooled servomotor with flange code F3 (72 mm) and motor length 3 has a shaft diameter b = 14 k6 and a free shaft end of d = 30 mm.

Product status:

regular delivery

Product variantsStandstill torqueStandstill currentRated speed
AM8333-wHyz8.40 Nm5.70 A2300 min-1
AM8333-wLyz8.40 Nm10.35 A4500 min-1
AM8333-wNyz7.53 Nm15.66 A8000 min-1

© Beckhoff Automation 2025 - Terms of Use