DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

AM8122-wJyz | Servomotor 0.80 Nm (M0), F2 (58 mm)

Servomotor without fan, OCT

Servomotor without fan, OCT

Servomotor without fan, OCT

Servomotor without fan, OCT

Servomotor without fan, resolver

Servomotor without fan, resolver

The AM8122 low-voltage servomotor is suitable for highly dynamic drive solutions in compact design in the voltage range of < 50 V DC. The standstill torque of the motor depends on the winding and is in the range of < 1.5 Nm. It is available with the OCT feedback system (absolute encoder). The low-voltage servomotor with flange code F2 (58 mm) and motor length 2 has a shaft diameter b = 9 k6 and a free shaft end of d = 20 mm.

Product status:

regular delivery

Product variantsStandstill currentStandstill torqueRated speed
AM8122-wFyz4.0 A0.80 Nm2000 min-1
AM8122-wJyz8.0 A0.80 Nm4500 min-1
AM8122-wNyz14.0 A0.80 Nm8000 min-1

Product information

Data for 48 V DCAM8122-wJyz
Motor typepermanent magnet-excited three-phase synchronous motor
Nominal voltage24…48 V DC
Standstill torque0.80 Nm
Rated torque0.75 Nm
Peak torque4.06 Nm
Rated speed4500 min-1
Rated power0.35 kW
Standstill current8.0 A
Peak current48.0 A
Torque constant0.10 Nm/A
Rotor moment of inertia0.253 kgcm²
Motor feedbackresolver, single-turn absolute encoder
OCT, 18 bit, single-turn or multi-turn absolute encoder, electronic nameplate
OCT, 24 bit, SIL 2-capable, single-turn or multi-turn absolute encoder, electronic nameplate
OCT, EnDat® 3, 19 bit, SIL 3-capable, single-turn or multi-turn absolute encoder, electronic nameplate
Coolingconvection
Connection technologyitec® plug
Ambient temperature (operation)5…40°C
Approvals/markingsCE, cURus, EAC

All electric quantities are RMS values.

Housing dataAM81xx
Protection ratingIP54, IP65 (shaft seal)
Design formflange-mounted according to IM B5, IM V1, IM V3
Materialaluminum
Coating/surfacedark gray powder coating, similar to RAL7016
DimensionsAM8122-wJyz
a40 j6
b9 k6
d20 mm
l63 mm
r58 mm
k (without brake)133.5 mm
k (with brake)168 mm
  • Standstill point
  • Nominal point @ 24 V DC
  • Nominal point @ 48 V DC
  • S1 curve @ 24 V DC
  • S1 curve @ 48 V DC
  • Voltage boundary curve @ 24 V DC
  • Voltage boundary curve @ 48 V DC
Order reference
AM8122-wJyz
w = 0smooth shaft
w = 1shaft with groove and feather key according to DIN 6885
w = 2smooth shaft with IP65 sealing ring (not for AM811x)
w = 3shaft with IP65 sealing ring, shaft with groove and feather key (not for AM811x)
w = 4shaft with IP65 sealing ring, smooth shaft and sealing air connection (not for AM811x)
w = 5shaft with IP65 sealing ring, shaft with groove and feather key and sealing air connection (not for AM811x)
xwinding code
y = 02-cable standard: feedback resolver
y = 1One Cable Technology for power and feedback: feedback transmission via motor cable, no feedback cable necessary, electronic nameplate, single-turn, absolute position within one revolution, 18 bit resolution
y = 2One Cable Technology for power and feedback: feedback transmission via motor cable, no feedback cable necessary, electronic nameplate, multi-turn, absolute position within 4096 revolutions, 18 bit resolution
y = GOne Cable Technology for power and feedback: feedback transmission via motor cable, no feedback cable necessary, electronic nameplate, single-turn, absolute position within one revolution, resolution 24 bit, SIL 2-capable (Mandatory for TwinSAFE Safe Motion functions at ELM72xx-9018)
y = HOne Cable Technology for power and feedback: feedback transmission via motor cable, no feedback cable necessary, electronic nameplate, multi-turn, absolute position within 4096 revolutions, resolution 24 bit, SIL 2-capable (Mandatory for TwinSAFE Safe Motion functions at ELM72xx-9018)
y = IEnDat® 3; One Cable Technology for power and feedback: feedback transmission via motor cable, no feedback cable necessary, electronic nameplate, single-turn, absolute position within one revolution, resolution 19 bit, SIL 3-capable (mandatory for TwinSAFE Safe Motion functions at ELM72xx-9018), only at ELM72xx | estimated market release 3rd quarter 2025
y = JEnDat® 3; One Cable Technology for power and feedback: feedback transmission via motor cable, no feedback cable necessary, electronic nameplate, multi-turn, absolute position within 4096 revolutions, resolution 19 bit, SIL 3-capable (mandatory for TwinSAFE Safe Motion functions at ELM72xx-9018), only at ELM72xx | estimated market release 3rd quarter 2025
z = 0without holding brake
z = 1with backlash-free permanent magnet holding brake
The options cannot be installed in the field.

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use