DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

AG2400-+TP050S-MF1-4 | High-end planetary gear units with output flange, size 050

AG2400-+TP050S-MF1-4 | High-end planetary gear units with output flange, size 050

AG2400-+TP050S-MF1-4 | High-end planetary gear units with output flange, size 050

AG2400-+TP050S-MF1-4 | High-end planetary gear units with output flange, size 050

AG2400-+TP050S-MF1-4 | High-end planetary gear units with output flange, size 050

The planetary gear units with output flange in the high-end AG2400 series absorb maximum radial and axial forces and transmit highest torques. High-quality gear tooth systems result in very low torsional backlash, making this gear series the ideal solution for dynamic and highly accurate positioning applications. The low-noise gears of the AG2400 series are optimized for the rotary servomotors and meet the highest requirements regarding precision, dynamics and power density.

 

Features

  • equipped with output flange
  • standard version for applications with high positioning accuracy in dynamic cyclical operation; high-torque version for high-torque applications
  • 7 sizes with up to 20 gear ratios
  • acceleration torques from 38 to 7200 Nm
  • maximum efficiency, maximum power density
  • low torsional backlash
  • maximum radial and axial forces
  • lubricated for life
  • IP65 protection rating; any installation position
  • integrated into TwinCAT 3 Motion Designer for optimal specification

Product status:

regular delivery

Product variantsNominal output torqueGear ratioMax. acceleration torqueFor motor flange size
AG2400-+TP050S-MF1-4345 Nm4840 NmF3 | F4 | F5 | F6 | F7
AG2400-+TP050S-MF1-5337 Nm5840 NmF3 | F4 | F5 | F6 | F7
AG2400-+TP050S-MF1-7322 Nm7840 NmF3 | F4 | F5 | F6 | F7
AG2400-+TP050S-MF1-8316 Nm8648 NmF3 | F4 | F5 | F6 | F7
AG2400-+TP050S-MF1-10331 Nm10648 NmF3 | F4 | F5 | F6 | F7
AG2400-+TP050S-MF2-16461 Nm16825 NmF3 | F4 | F5 | F6 | F7
AG2400-+TP050S-MF2-20493 Nm20825 NmF3 | F4 | F5 | F6 | F7
AG2400-+TP050S-MF2-21393 Nm21660 NmF3 | F4 | F5 | F6 | F7
AG2400-+TP050S-MF2-25489 Nm25825 NmF3 | F4 | F5 | F6 | F7
AG2400-+TP050S-MF2-28545 Nm28825 NmF3 | F4 | F5 | F6 | F7
AG2400-+TP050S-MF2-31431 Nm31682 NmF3 | F4 | F5 | F6 | F7
AG2400-+TP050S-MF2-32464 Nm32825 NmF3 | F4 | F5 | F6 | F7
AG2400-+TP050S-MF2-35541 Nm35825 NmF3 | F4 | F5 | F6 | F7
AG2400-+TP050S-MF2-40607 Nm40825 NmF3 | F4 | F5 | F6 | F7
AG2400-+TP050S-MF2-50585 Nm50825 NmF3 | F4 | F5 | F6 | F7
AG2400-+TP050S-MF2-61425 Nm61605 NmF3 | F4 | F5 | F6 | F7
AG2400-+TP050S-MF2-64475 Nm64594 NmF3 | F4 | F5 | F6 | F7
AG2400-+TP050S-MF2-70598 Nm70770 NmF3 | F4 | F5 | F6 | F7
AG2400-+TP050S-MF2-91440 Nm91550 NmF3 | F4 | F5 | F6 | F7
AG2400-+TP050S-MF2-100475 Nm100594 NmF3 | F4 | F5 | F6 | F7

Product information

Technical dataAG2400-+TP050S-MF1-4
Designstraight
Varianthigh-end
Versionstandard MF
Nominal output torque345 Nm
Max. acceleration torque840 Nm
Gear stages1
Gear ratio4
Max. torsional backlash standard/reduced≤ 3/1 arcmin
Ambient temperature (operation)-15…+40 °C
Housing dataAG2400
Protection ratingIP64
Design formplanetary gear with output flange
Coating/surfaceanodized, heat-treated steel
Order referenceAG2400-+TPaaaS-MFs-i-wXy-Motorsize
aaaseries/size (004, 010, 025, 050, 110, 300, 500)
s = 11-stage with i = 4/5/7/10
s = 22-stage with i = 16/20/21/25/28/31/35/40/50/61/70/91/100
igear ratio
w = 0flange
Xidentifying letter for clamping hub diameter; not available for selection, is selected automatically based on the respective motor
y = 0reduced torsional backlash
y = 1standard torsional backlash
MotorsizeSpecifies adapter unit between motor and gearbox. Correlates to motor flange code F or flange compatible motor type.
Motorsize = F1flange code F1: AM801x, AM811x
Motorsize = F2flange code F2: AM802x, AM812x, AMI812x
Motorsize = F3flange code F3: AM803x, AM813x, AM833x, AM853x, AMI813x, AMP803x, AMP853x
Motorsize = F4flange code F4: AM804x, AM814x, AM834x, AM854x, AMP804x, AMP854x
Motorsize = F5flange code F5: AM805x, AM835x, AM855x, AMP805x, AMP855x
Motorsize = F6flange code F6: AM806x, AM836x, AM856x
Motorsize = F7flange code F7: AM807x, AM837x
high torque version on request

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use