![AG2400-+TP004S-MF2-35 | High-end planetary gear units with output flange, size 004](https://multimedia.beckhoff.com/media/ag2400-tp010__web_main_preview.png)
The planetary gear units with output flange in the high-end AG2400 series absorb maximum radial and axial forces and transmit highest torques. High-quality gear tooth systems result in very low torsional backlash, making this gear series the ideal solution for dynamic and highly accurate positioning applications. The low-noise gears of the AG2400 series are optimized for the rotary servomotors and meet the highest requirements regarding precision, dynamics and power density.
Features
- equipped with output flange
- standard version for applications with high positioning accuracy in dynamic cyclical operation; high-torque version for high-torque applications
- 7 sizes with up to 20 gear ratios
- acceleration torques from 38 to 7200 Nm
- maximum efficiency, maximum power density
- low torsional backlash
- maximum radial and axial forces
- lubricated for life
- IP65 protection rating; any installation position
- integrated into TwinCAT 3 Motion Designer for optimal specification
Product status:
regular delivery
Product information
Technical data | AG2400-+TP004S-MF2-35 |
---|---|
Design | straight |
Variant | high-end |
Version | standard MF |
Nominal output torque | 45 Nm |
Max. acceleration torque | 66 Nm |
Gear stages | 2 |
Gear ratio | 35 |
Max. torsional backlash standard/reduced | ≤ 4/2 arcmin |
Ambient temperature (operation) | -15…+40 °C |
Housing data | AG2400 |
---|---|
Protection rating | IP64 |
Design form | planetary gear with output flange |
Coating/surface | anodized, heat-treated steel |
Order reference | AG2400-+TPaaaS-MFs-i-wXy-Motorsize |
---|---|
aaa | series/size (004, 010, 025, 050, 110, 300, 500) |
s = 1 | 1-stage with i = 4/5/7/10 |
s = 2 | 2-stage with i = 16/20/21/25/28/31/35/40/50/61/70/91/100 |
i | gear ratio |
w = 0 | flange |
X | identifying letter for clamping hub diameter; not available for selection, is selected automatically based on the respective motor |
y = 0 | reduced torsional backlash |
y = 1 | standard torsional backlash |
Motorsize | Specifies adapter unit between motor and gearbox. Correlates to motor flange code F or flange compatible motor type. |
Motorsize = F1 | flange code F1: AM801x, AM811x |
Motorsize = F2 | flange code F2: AM802x, AM812x, AMI812x |
Motorsize = F3 | flange code F3: AM803x, AM813x, AM833x, AM853x, AMI813x, AMP803x, AMP853x |
Motorsize = F4 | flange code F4: AM804x, AM814x, AM834x, AM854x, AMP804x, AMP854x |
Motorsize = F5 | flange code F5: AM805x, AM835x, AM855x, AMP805x, AMP855x |
Motorsize = F6 | flange code F6: AM806x, AM836x, AM856x |
Motorsize = F7 | flange code F7: AM807x, AM837x |
high torque version on request |
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use