DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

AG2250-+WPLE40-M01-8 | 1-stage angled planetary gear units for rotary servomotors

AG2250-+WPLE40-M01-8 | 1-stage angled planetary gear units for rotary servomotors

AG2250-+WPLE40-M01-8 | 1-stage angled planetary gear units for rotary servomotors

AG2250-+WPLE40-M01-8 | 1-stage angled planetary gear units for rotary servomotors

AG2250-+WPLE40-M01-8 | 1-stage angled planetary gear units for rotary servomotors

The AG2250 planetary gears are especially matched to the rotary motor series and have been expanded by 2- or 3-stage version. For better design, planetary and angled planetary gears are available with different transmission ratios.

The 1-stage variants of the (W)PLE60 and (W)PLE80 sizes are ideally suited for the AS2000 stepper motor series.

The AG2250 series completes the range of small, affordable drive technology products. The gears are especially suited to applications where no particularly low torsional backlash is required. The inertia ratios, the required torques and the suitable motors can be conveniently calculated directly in TwinCAT with the TwinCAT 3 Motion Designer. In addition, the tool checks in a single step whether the selected motor can be adapted to the gear unit. The planetary gear units are fitted to the respective motor in the factory and delivered as a complete motor/gear unit. The AG2250 series also contains angled planetary gears for space-saving installation of motors at a right-angle.

 

Features

  • low torsional backlash
  • high output torques
  • high efficiency
  • 1-stage planetary gear, transmission ratios 3, 4, 5, 7, 8, 10
  • 2-stage planetary gear/angled planetary gear, transmission ratios 12, 15, 16, 20, 25, 32, 40, 64
  • 3-stage planetary gear/angled planetary gear, transmission ratios 60, 80, 100, 120, 160, 200, 256, 320, 512
  • 1-stage angled planetary gear, transmission ratios 3, 4, 5, 7, 8, 10
  • 2-stage angled planetary gear, transmission ratios 12, 15, 16, 20, 25, 32, 40, 64
  • 3-stage angled planetary gear, transmission ratios 60, 80, 100, 120, 160, 200, 256, 320, 512
  • flexible installation position
  • lifetime lubrication

Product status:

regular delivery

Product variantsNominal output torqueGear ratioMax. acceleration torqueFor motor flange size
AG2250-+WPLE40-M01-34.5 Nm37 NmF1 | F2 | N1
AG2250-+WPLE40-M01-46 Nm410 NmF1 | F2 | N1
AG2250-+WPLE40-M01-57.5 Nm512 NmF1 | F2 | N1
AG2250-+WPLE40-M01-78.5 Nm713.5 NmF1 | F2 | N1
AG2250-+WPLE40-M01-86 Nm810 NmF1 | F2 | N1
AG2250-+WPLE40-M01-105 Nm108 NmF1 | F2 | N1
AG2250-+WPLE40-M02-1220 Nm1232 NmF1 | F2
AG2250-+WPLE40-M02-1518 Nm1529 NmF1 | F2
AG2250-+WPLE40-M02-1620 Nm1632 NmF1 | F2
AG2250-+WPLE40-M02-2020 Nm2032 NmF1 | F2
AG2250-+WPLE40-M02-2518 Nm2529 NmF1 | F2
AG2250-+WPLE40-M02-3220 Nm3232 NmF1 | F2
AG2250-+WPLE40-M02-4018 Nm4029 NmF1 | F2
AG2250-+WPLE40-M02-647.5 Nm6412 NmF1 | F2
AG2250-+WPLE40-M03-6020 Nm6032 NmF1 | F2
AG2250-+WPLE40-M03-8020 Nm8032 NmF1 | F2
AG2250-+WPLE40-M03-10020 Nm10032 NmF1 | F2
AG2250-+WPLE40-M03-12018 Nm12029 NmF1 | F2
AG2250-+WPLE40-M03-16020 Nm16032 NmF1 | F2
AG2250-+WPLE40-M03-20018 Nm20029 NmF1 | F2
AG2250-+WPLE40-M03-25620 Nm25632 NmF1 | F2
AG2250-+WPLE40-M03-32018 Nm32029 NmF1 | F2
AG2250-+WPLE40-M03-5127.5 Nm51212 NmF1 | F2

Product information

Technical dataAG2250-+WPLE40-M01-8
Designangled
Varianteconomy
Nominal output torque6 Nm
Max. acceleration torque10 Nm
Gear stages1
Gear ratio8
Max. torsional backlash standard/reduced≤ 21/– arcmin
Ambient temperature (operation)-25…+40°C
Housing dataAG2250
Protection ratingIP54
Design formflange-mounted according to B14
Coating/surfacepost-oxidized, heat-treated steel
Order referenceAG2250-+WPLEaa-M0s-i-wXy-Motorsize
xPLEaaseries/size (PLE40, PLE60, PLE80, WPLE40, WPLE60, WPLE80)
s = 11-stage with i = 3/4/5/7/8/10
igear ratio
w = 0smooth shaft
w = 1shaft with groove and feather key
Xidentifying letter for clamping hub diameter; not available for selection, is selected automatically based on the respective motor
y = 1standard torsional backlash
MotorsizeSpecifies adapter unit between motor and gearbox. Correlates to motor flange code F or flange compatible motor type.
Motorsize = F1flange code F1: AM801x, AM811x
Motorsize = F2flange code F2: AM802x, AM812x, AMI812x
Motorsize = N1flange code N1 (NEMA17): AS10x0, ASI811x

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use