DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

AG1000-+PM81.7 | Planetary gear units for AS1060 stepper motor

AG1000-+PM81.7 | Planetary gear units for AS1060 stepper motor

AG1000-+PM81.7 | Planetary gear units for AS1060 stepper motor

AG1000-+PM81.7 | Planetary gear units for AS1060 stepper motor

AG1000-+PM81.7 | Planetary gear units for AS1060 stepper motor

Beckhoff offers special planetary gears for Stepper Motors in order to increase the torque or to improve the inertia ratio. Stepper Motors whose flanges have dimensions of 56 mm or above can be fitted with low-backlash planetary gears. If the planetary gear is ordered along with the Stepper Motor, the combination of motor and gear is delivered fully assembled.

Product status:

regular delivery (not recommended for new projects) | recommended alternative: AG2250-+PLE60

Product variantsNominal output torqueGear ratioMax. acceleration torqueFor motor flange size
AG1000-+PM81.420 Nm3.7 or 63/1730 NmN3
AG1000-+PM81.720 Nm6.75 or 27/430 NmN3

Product information

Technical dataAG1000-+PM81.7
Versionstandard MF
Nominal output torque20 Nm
Max. acceleration torque30 Nm
Gear stages1
Gear ratio6.75 or 27/4
Max. torsional backlash standard/reduced≤ 0.5°
Ambient temperature (operation)0…+40 °C
Housing dataAG1000+-PMaa.i
Protection ratingIP20
Design formflange-mounted according to B14
Coating/surfaceanodized aluminium, coated steel

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use