![ASI8111-abcc-w1yz | Compact integrated stepper motor drive 0.29 Nm (MH), N1 (NEMA17/42 mm)](https://multimedia.beckhoff.com/media/asi8100__web_preview.png)
The integrated ASI8111 stepper motor drive combines stepper motor, output stage and fieldbus connection in a space-saving design in the voltage range of up to 48 V DC. It is suitable for all motion requirements in the power range up to 250 W. The standstill torque of the motor is 0.29 Nm. The integrated stepper motor drive with flange code N1 (42 mm) and motor length 1 has a stepper motor typical shaft diameter b = 5 mm with a flat and a free shaft end of d = 24 mm.
The TwinCAT 3 Drive Manager 2 serves as commissioning tool. Thanks to the structured design and the wide range of functions, commissioning of the axis is simple and intuitive.
Product status:
product announcement | estimated market release 3rd quarter 2024
Product information
Data for 48 V DC | ASI8111-abcc-w1yz |
---|---|
Motor type | stepper motor, 2-phase, step angle 1.8°, with integrated stepper motor drive |
Motor feedback | single-turn encoder, magnetic, resolution 16 bit |
Nominal voltage | 24…48 V DC |
Rated current | 1 A |
Holding torque | 0.29 Nm |
Rotor moment of inertia | 0.031 kgcm² |
System bus | EtherCAT |
Drive profile | MDP profile, DS402 profile |
Connection technology | M12, l-coded/M8, screw type, 3-pin, a-coded/M8, screw type, 4-pin, a-coded |
Ambient temperature (operation) | +5…+40 °C |
Approvals/markings | CE, cURus in preparation, EAC |
Housing data | ASI811x |
---|---|
Protection rating | IP43 |
Design form | flange-mounted according to IM B14, IM V18, IM V19 |
Material | aluminum |
Coating/surface | dark gray powder coating, similar to RAL7016 |
![](https://multimedia.beckhoff.com/media/asi81xx__web_dimensions.gif)
Dimensions | ASI8111-abcc-w1yz |
---|---|
a | 22 mm |
b | 5 mm |
d | 24 mm |
r | 42 mm |
k (without brake) | 60 mm |
Order reference
ASI8111-ab00-wxyz | |
---|---|
a = 1 | feedback: single-turn, absolute encoder, magnetic, absolute position within one revolution, 16 bit |
b = 0 | without TwinSAFE |
cc = 00 | standard |
w = 0 | smooth shaft with a flat |
x | winding code |
y = 1 | communication interface: EtherCAT, MDP profile |
y = 2 | communication interface: EtherCAT, DS402 profile |
z = 0 | without holding brake |
The options cannot be installed in the field. |
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use