Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

C6915 | Control cabinet Industrial PC

C6915 | Control cabinet Industrial PC

C6915 | Control cabinet Industrial PC

C6915 | Control cabinet Industrial PC

C6915 | Control cabinet Industrial PC

C6915 | Control cabinet Industrial PC

C6915 | Control cabinet Industrial PC

C6915 | Control cabinet Industrial PC

C69xx family

Industrial PC: Long-term availability of all IPC series in the portfolio

Industrial PC: Long-term availability of all IPC series in the portfolio

C69xx - The heart of PC-based control technology

Beckhoff C69xx control cabinet PC series

The C69xx Industrial PC series is characterized by its compact design, the robust aluminum housings, and an especially wide choice of components and interfaces.

Equipped with 3½-inch Beckhoff motherboards, C69xx Industrial PCs range from the very small C6905 for applications with medium performance requirements to the C6930, a high-performance platform for highly complex applications in manufacturing systems engineering, using, for example, the TwinCAT automation software.

The fanless, mid-performance C6905, C6915, and C6925 have an Intel Atom® CPU.

C69xx | Industrial PC series for control cabinet installation

Industrial design

The compact aluminum housing of the C69xx Industrial PCs is equipped with a 3½-inch motherboard. All PC connections are on one side of the housing. The PC can optionally be equipped with mounting plates on two sides and fastened with screws in the control cabinet. Installation is possible at the rear panel or on the right-hand side panel.

Highest data availability and data security

The C69xx series PCs are supplied with a 24 V DC power supply unit, optionally with integrated uninterruptible power supply (UPS). A battery pack can be connected externally and installed on a DIN rail close to the PC.

Scalable performance

Cooling fins behind the right-hand side panel enable fanless operation of the PC at temperatures up to 55°C. The four types of Industrial PCs in the C69xx series differ in their processors and data storage devices.

Cooling of the C6905, C6915 and C6925 with Intel Atom® with up to four cores requires no fan. The basic configuration features a flash disk, thus creating PCs without moving parts. A hard disk or a second flash card can be integrated in all of the PCs from this series as an option.

Central EtherCAT control

Industrial PCs of this series and a Beckhoff Control Panel with DVI and USB connection make an ideal combination and offer a high-performance control platform for mechanical engineering applications, particularly in conjunction with the TwinCAT automation software under Windows IoT Enterprise. Due to its two independent Ethernet interfaces, the C69xx is ideally suited as a compact central processing unit for an EtherCAT control system.

Advantage at the very core: the Beckhoff Industrial PCs

Beckhoff is a pioneer in PC-based automation technology and has been developing and producing its own PC hardware since 1986. The technology know-how that has grown over the past decades is incorporated today into all Beckhoff Industrial PCs. Their principle feature is the use of state-of-the-art components and processors of the highest performance class. Combined with a high in-house production depth, including proprietary motherboard production, long-term component availability, extremely flexible configuration and customer-specific adaptations, Beckhoff presents itself today as one of the world's leading Industrial PC manufacturers.

Product status:

regular delivery

Product variantsProcessorProduct status
C6915-0020Intel Atom®, 2 cores (TC3: 40*) or
Intel Atom®, 4 cores (TC3: 50*)
regular delivery
C6915-0010Intel Atom®, 1 core (TC2, TC3: 40*),
Intel Atom®, 2 cores (TC2, TC3: 40*) or
Intel Atom®, 4 cores (TC2, TC3: 50*)
regular delivery

*The TwinCAT 3 platform level defines the exact ordering number for the respective TwinCAT 3 product. Please see here for an overview of the TwinCAT 3 platform levels.

© Beckhoff Automation 2025 - Terms of Use