The C5xxx Industrial PCs series is designed for 19-inch slide-in installation. They are equipped with maximum performance class components and are ideally suited for machine construction and plant engineering applications, for example with the TwinCAT automation software.
Industrial design and scalable portfolio
The C5210 19-inch slide-in Industrial PC measures only one height unit. This Industrial PC has an Intel® Celeron® or Core™ i3/i5/i7 processor of the latest generation on a 3½-inch motherboard with on-board RAID controller and two 3½-inch hard drive removable frames.
The combination of industrially-capable performance and functionality with an extremely flat design makes the C5210 particularly well-suited for space-saving applications. The motherboard is equipped with a multitude of on-board interfaces, such as two Gigabit Ethernet ports, a DVI and a COM port as well as four USB ports. The C5210 can be extended with two PCIe modules. A multi DVD drive can be optionally installed behind the front flap.
The PCs in the C5xxx series are supplied with a 100 to 240 V AC full range power supply. A 24 V DC power supply is available as an alternative, optionally with UPS, so that an external battery can be connected.
Advantage at the very core: the Beckhoff Industrial PCs
Beckhoff is a pioneer in PC-based automation technology and has been developing and producing its own PC hardware since 1986. The technology know-how that has grown over the past decades is incorporated today into all Beckhoff Industrial PCs. Their principle feature is the use of state-of-the-art components and processors of the highest performance class. Combined with a high in-house production depth, including proprietary motherboard production, long-term component availability, extremely flexible configuration and customer-specific adaptations, Beckhoff presents itself today as one of the world's leading Industrial PC manufacturers.
Product status:
regular delivery
Product variants | Processor | Product status |
---|---|---|
C5210-0050 | Intel® Celeron®, 2 cores (TC3: 50*) or
Intel® Core™ i3, 4 cores (TC3: 60*) or Intel® Core™ i5, 6 cores (TC3: 70*) or Intel® Core™ i7, 8 cores (TC3: 80*) (11th generation) | regular delivery |
C5210-0040 | Intel® Celeron®, 2 cores (TC3: 50*) or
Intel® Pentium®, 2 cores (TC3: 50*) or Intel® Core™ i3, 4 cores (TC3: 60*) or Intel® Core™ i5, 6 cores (TC3: 70*) or Intel® Core™ i7, 8 cores (TC3: 80*) (8th/9th generation) | regular delivery |
C5210-0030 | Intel® Celeron®, 2 cores (TC2, TC3: 50*) or
Intel® Pentium®, 2 cores (TC2, TC3: 50*) or Intel® Core™ i3, 2 cores (TC2, TC3: 60*) or Intel® Core™ i5, 4 cores (TC2, TC3: 70*) or Intel® Core™ i7, 4 cores (TC2, TC3: 80*) (6th generation) or Intel® Core™ i3, 2 cores (TC3: 60*) or Intel® Core™ i5, 4 cores (TC3: 70*) or Intel® Core™ i7, 4 cores (TC3: 80*) (7th generation) | regular delivery |
*The TwinCAT 3 platform level defines the exact ordering number for the respective TwinCAT 3 product. Please see here for an overview of the TwinCAT 3 platform levels.
Product information
Technical data | C5210-0040 | Options |
---|---|---|
Device type | 19-inch slide-in Industrial PC | |
Housing | stainless steel based housing, 1 high units, with lockable front flap | |
Front flap | lockable, includes 2 x USB 2.0, reset key and ATX key | DVD drive |
Slots for hard disk/flash | 2 removable frames for hard disks | removable frames for SSDs |
Protection rating | IP20 | |
Operating temperature | 0…55°C | |
Dimensions (W x H x D) | 482.7 x 44 x 493.8 mm (19" x 1.7" x 19.44"), depth behind front 475 mm (18.7") | |
Processor | Intel® Celeron® G4900 3.1 GHz, 2 cores (TC3: 50) | up to Intel® Core™ i7-9700TE 1.8 GHz, 8 cores (TC3: 80) |
Motherboard | 3½-inch motherboard for 8th/9th generation Intel® Celeron®, Pentium®, Core™ i3/i5/i7 | |
PCIe/PCI slots | 2 PCIe module slots to plug-in Beckhoff PCIe modules or to led out interfaces of the motherboard ex factory | |
Memory | 4 GB DDR4 RAM | up to 64 GB DDR4 RAM |
Graphic | integrated in the processor | |
Ethernet | 2 x 100/1000BASE-T on-board | |
RAID | on-board SATA RAID 1 controller | |
Hard disks/flash | hard disk, 3½-inch, 1 TB | hard disk up to 4 TB, SSD |
Disk drive | – | multi DVD |
Interfaces | 4 x USB 3.1 Gen. 1, 1 x RS232 at the rear, 2 x USB 2.0 behind the front flap, 1 x DVI | |
Power supply | 100…240 V AC | 24 V DC, UPS |
Operating system | – | Windows 10 IoT Enterprise, Windows 11 IoT Enterprise 2024 LTSC, Windows Server 2019 |
Options | C5210-0040 |
---|---|
C9900-C624 | processor 8th generation Intel® Pentium® G5400, 3.7 GHz, 2 cores (TC3: 50), instead of Intel® Celeron® G4900 3.1 GHz (TC3: 50) |
C9900-C634 | processor 9th generation Intel® Core™ i3-9100TE, 2.2 GHz, 4 cores (TC3: 60), instead of Intel® Celeron® G4900 3.1 GHz (TC3: 50) |
C9900-C635 | processor 9th generation Intel® Core™ i5-9500TE, 2.2 GHz, 6 cores (TC3: 70), instead of Intel® Celeron® G4900 3.1 GHz (TC3: 50) |
C9900-C636 | processor 9th generation Intel® Core™ i7-9700TE, 1.8 GHz, 8 cores (TC3: 80), instead of Intel® Celeron® G4900 3.1 GHz (TC3: 50) |
C9900-R270 | memory extension to 8 GB DDR4 RAM, instead of 4 GB |
C9900-R271 | memory extension to 16 GB DDR4 RAM, instead of 4 GB |
C9900-R272 | memory extension to 32 GB DDR4 RAM, instead of 4 GB |
C9900-R273 | memory extension to 64 GB DDR4 RAM, instead of 4 GB |
FC9062 | Gigabit Ethernet PCIe module for PCs with Beckhoff PCIe module slots, 2-channel, PCI Express x1 bus |
C9900-E301 | RS232 PCIe module for PCs with Beckhoff PCIe module slots, 2-channel, optically linked, 2 sockets ix industrial™ type B. Requires 2 adapter cables C9900-K920 ix industrial™ type B to D-Sub, 9 pin. |
C9900-K920 | RS232 cable, shielded, PVC, 5 x 2 x 0.14 mm², fixed installation, gray, ix Industrial®, type B, plug, straight, male, IP20, 10-pin – D-sub, plug, straight, male, IP20, 9-pin, 0.50 m |
C9900-E309 | RS485 PCIe module for PCs with Beckhoff PCIe module slots, 2-channel, optically linked, 2 sockets ix industrial™ type B.
Configuration as an end point without echo: echo off, auto send on, always send off, auto receive on, always receive off, termination on. Requires 2 adapter cables C9900-K922 ix industrial™ type B to D-sub, 9 pin. |
C9900-E310 | RS422 PCIe module for PCs with Beckhoff PCIe module slots, 2-channel, optically linked, 2 sockets ix industrial™ type B.
Configuration as a full duplex end point: echo on, auto send off, always send on, auto receive off, always receive on, termination on. Requires 2 adapter cables C9900-K922 ix industrial™ type B to D-sub, 9 pin. |
C9900-K922 | RS422/RS485 cable, shielded, PVC, 5 x 2 x 0.14 mm², fixed installation, gray, ix Industrial®, type B, plug, straight, male, IP20, 10-pin – D-sub, socket, straight, female, IP20, 9-pin, 0.50 m |
C9900-D118 | multi DVD drive slimline, reads CD-ROM and DVD-ROM, reads and writes CD-R/-RW, DVD-R/+R/-RW/+RW 4.7 GB and DVD-R/+R DL 8.5 GB |
C9900-E277 | USB 3.0 PCIe module
– 2-port USB 3.0 interfaces – USB transfer rate up to 5 Gbit/s for USB 3.0 – compatible to all USB standards – delivers up to 1 A supply current at each USB port – requires Windows Embedded Standard 7 or Windows 10 |
C9900-M712 | telescope rails for C5210 and C5240, rails including bracket set for 19-inch rack assembly |
C9900-E292 | additional DisplayPort interface, led out on a module bracket, max. resolution 1920 x 1080, can only be ordered once per PC and not together with a second DVI port |
C9900-E294 | additional DisplayPort interface, occupies the fieldbus connection section, max. resolution 1920 x 1080, can only be ordered once per PC and not together with a second DVI port |
C9900-E237 | additional DVI-D plug led out on a module bracket, cannot be ordered in combination with an additional DisplayPort interface |
C9900-E233 | 1 serial port RS232 of the motherboard led out at the connection section of a C5210, C65x5, CP2xxx or CP62xx |
C9900-E240 | Serial port COM2 RS232, optically linked, overload protection, D-sub 9-pin connector. |
C9900-E241 | Serial port COM2 RS485, optically linked, overload protection, D-sub 9-pin connector.
Configuration as an end point without echo: echo off, auto send on, always send off, auto receive on, always receive off, termination on |
C9900-E242 | Serial port COM2 RS422, optically linked, overload protection, D-sub 9-pin connector.
Configuration as a full duplex end point: echo on, auto send off, always send on, auto receive off, always receive on, termination on |
FC9071-0000 | Gigabit Ethernet PC interface card, 10/100/1000 Mbit/s, 1-channel, PCIe interface, occupies the fieldbus connection area |
C9900-M629 | removable frame for a 2½-inch SSD, instead of removable frame for a 3½-inch hard disk |
C9900-H749 | solid-state disk SSD, 3D flash, 2½-inch, 240 GB |
C9900-H745 | solid-state disk SSD, 3D flash, 2½-inch, 640 GB |
C9900-H792 | solid-state disk SSD, 3D flash, 2½-inch, 1280 GB |
C9900-H751 | solid-state disk SSD, 3D flash, 2½-inch, 240 GB, instead of 3½-inch hard disk |
C9900-H747 | solid-state disk SSD, 3D flash, 2½-inch, 640 GB, instead of 3½-inch hard disk |
C9900-H794 | solid-state disk SSD, 3D flash, 2½-inch, 1280 GB, instead of 3½-inch hard disk |
C9900-H201 | hard disk drive, 3½-inch, 2 TB, instead of hard disk 1 TB |
C9900-H202 | hard disk drive, 3½-inch, 4 TB, instead of hard disk 1 TB |
C9900-H152 | additional hard disk drive, 3½-inch, 1 TB |
C9900-H203 | additional hard disk drive, 3½-inch, 2 TB |
C9900-H204 | additional hard disk drive, 3½-inch, 4 TB |
C9900-P208 | 24 V DC power supply, instead of 100–240 V AC full range power supply, occupies one serial port |
C9900-P209 | 24 V DC power supply with integrated UPS, instead of 100–240 V AC full range power supply, occupies one serial port |
C9900-U330 | battery pack for PCs with 24 V power supply and integrated UPS C9900-P209 or C9900-U209, external, for DIN rail mounting, 3.4 Ah, operating temperature 0…50°C, contains two rechargeable, sealed lead batteries VRLA-AGM |
Operating systems Windows 10 IoT Enterprise 2019 LTSC and 2021 LTSC, 64 bit, Windows 11 IoT Enterprise 2024 LTSC, 64 bit, and Windows Server 2019
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use