![CP72xx-xxxx-0060 | Economy Panel PC](https://multimedia.beckhoff.com/media/cp72xx__web_front_preview.png)
The CP72xx Economy Panel PC series is designed for mounting arm installation. Control Panels form the front of the IP65 Panel PC. The right display size and keyboard are thus available for every application. The CP72xx Industrial PCs represent a powerful platform for use in machine and plant construction, for example using the TwinCAT automation software under Windows 10 IoT Enterprise.
Wide range of input options
The PC can be equipped with a 12-, 15- or 19-inch LC display as a monitor without keys or with different types of keyboards. Optionally, a touch screen or touch pad is available. In addition, a large number of push-button extensions are available.
Industrial design
Cooling is achieved via cooling ribs between the Control Panel and the add-on PC. Two fans inside the closed housing ensure that the heat is distributed evenly. The PC can be operated at up to 45°C ambient temperature.
The housing is designed for installation on a mounting arm. There is a choice of attaching the mounting arm from above or below ex factory. The Panel PC features an integrated rotatable mounting arm adapter for a 48 mm diameter mounting arm tube. Optionally, a rotatable and tiltable mounting arm adapter can be integrated in the Panel PC. The connecting cables are laid through the mounting arm.
Scalable performance
The compact aluminum housing of the CP72xx Panel PCs is equipped with a 3½-inch Beckhoff Motherboard for Intel® Core™ i3/i5/i7 processors of the latest generation.
The Industrial PC connections (up to six) with IP65 connectors are positioned in the large wiring space and are easily accessible.
Accessibility of the components
The wiring area can be opened easily without dismounting the device from the mounting arm, offering fast access to the IP65 connectors for power supply, Ethernet and optional USB. Prefabricated cables in various lengths are available for all connections.
Central EtherCAT control
Due to its two independent Ethernet interfaces the CP72xx is ideally suited as a compact central processing unit for an EtherCAT control system.
Highest data availability and data security
The CP72xx series Panel PCs are supplied with a 24 V power supply unit, optionally with integrated uninterruptible power supply (UPS). A battery pack can be connected externally and installed on a DIN rail in the control cabinet.
One or two CFast cards or up to two hard disks or SSDs, as well as the lithium battery for the system clock, are accessible from the rear side underneath a cover. Two hard disks, two SSDs or two CFast cards can be mirrored using the on-board SATA RAID 1 controller.
Advantage at the very core: the Beckhoff Industrial PCs
Beckhoff is a pioneer in PC-based automation technology and has been developing and producing its own PC hardware since 1986. The technology know-how that has grown over the past decades is incorporated today into all Beckhoff Industrial PCs. Their principle feature is the use of state-of-the-art components and processors of the highest performance class. Combined with a high in-house production depth, including proprietary motherboard production, long-term component availability, extremely flexible configuration and customer-specific adaptations, Beckhoff presents itself today as one of the world's leading Industrial PC manufacturers.
Product status:
regular delivery
Product variants | Processor | Product status |
---|---|---|
CP72xx-xxxx-0080 | Intel® Celeron®, 2 cores (TC3: 50*) or
Intel® Core™ i3, 4 cores (TC3: 60*) or Intel® Core™ i5, 6 cores (TC3: 70*) or Intel® Core™ i7, 8 cores (TC3: 80*) (11th generation) | regular delivery |
CP72xx-xxxx-0070 | Intel® Celeron®, 2 cores (TC3: 50*) or
Intel® Pentium®, 2 cores (TC3: 50*) or Intel® Core™ i3, 4 cores (TC3: 60*) or Intel® Core™ i5, 6 cores (TC3: 70*) or Intel® Core™ i7, 8 cores (TC3: 80*) (8th/9th generation) | regular delivery |
CP72xx-xxxx-0060 | Intel® Celeron®, 2 cores (TC2, TC3: 50*) or
Intel® Pentium®, 2 cores (TC2, TC3: 50*) or Intel® Core™ i3, 2 cores (TC2, TC3: 60*) or Intel® Core™ i5, 4 cores (TC2, TC3: 70*) or Intel® Core™ i7, 4 cores (TC2, TC3: 80*) (6th generation) or Intel® Core™ i3, 2 cores (TC3: 60*) or Intel® Core™ i5, 4 cores (TC3: 70*) or Intel® Core™ i7, 4 cores (TC3: 80*) (7th generation) | regular delivery |
*The TwinCAT 3 platform level defines the exact ordering number for the respective TwinCAT 3 product. Please see here for an overview of the TwinCAT 3 platform levels.
Product information
Technical data | CP72xx-xxxx-0060 | Options |
---|---|---|
Device type | Economy Panel PC | |
Housing | aluminum housing for mounting arm installation | |
Mounting arm adapter | rotatable mounting arm adapter for Rittal and Rolec mounting arm systems with 48 mm tube from top | from bottom |
Wiring area | for up to 6 IP65 connectors, 4 of these are free | |
Slots for hard disk/flash | 1 slot for 2½-inch hard disk/SSD, 1 slot for CFast | 2 slots for CFast or 2 slots for 2½-inch hard disk/SSD |
Cooling | passive through heat sink structure between Control Panel and add-on PC, internal fan for equal heat distribution to all housing walls | |
Free space for air circulation | 20 cm (7.9") around the PC required | |
Protection rating | IP65 | |
Operating temperature | 0…45°C | |
Display size/resolution | 12" 800 x 600, 15" 1024 x 768 or 19" 1280 x 1024 | |
Touch screen | single-finger touch screen or touch pad | |
Front keyboard | alphanumerical or numerical PC keyboard in US layout or only function keys, each variant with 10 PLC special keys and LEDs or front laminate without keys, only display | |
Processor | Intel® Celeron® G3900TE 2.3 GHz, 2 cores (TC2, TC3: 50) | up to Intel® Core™ i7 7700(T) 2.9 GHz, 4 cores (TC3: 80) |
Motherboard | 3½-inch motherboard for 6th/7th generation Intel® Celeron®, Pentium®, Core™ i3/i5/i7 | |
Memory | 4 GB DDR4 RAM | up to 32 GB DDR4 RAM ex factory |
Ethernet | 2 x 100/1000BASE-T on-board, one of these is led out | 1 additional 100/1000BASE-T to be led out |
RAID | on-board SATA RAID 1 controller | |
Hard disks/flash | hard disk, 2½-inch, 320 GB | SSD, CFast |
Interfaces | 1 x Ethernet 100/1000BASE-T push-pull | |
Power supply | 24 V DC | UPS |
Operating system | – | Windows Embedded Standard 7, Windows 10 IoT Enterprise |
CP72xx-xxxx-0060 | Economy Panel PCs |
---|---|
CP7201-0000-0060 | 12-inch display 800 x 600, without keys |
CP7201-0001-0060 | 12-inch display 800 x 600, without keys, touch screen |
CP7201-0020-0060 | 12-inch display 800 x 600, without keys, USB A socket in the front |
CP7201-0021-0060 | 12-inch display 800 x 600, without keys, USB A socket in the front, touch screen |
CP7211-0000-0060 | 12-inch display 800 x 600, function keys |
CP7211-0001-0060 | 12-inch display 800 x 600, function keys, touch screen |
CP7221-0000-0060 | 12-inch display 800 x 600, numeric keyboard |
CP7221-0001-0060 | 12-inch display 800 x 600, numeric keyboard, touch screen |
CP7221-0002-0060 | 12-inch display 800 x 600, numeric keyboard, touch pad |
CP7231-0000-0060 | 12-inch display 800 x 600, alphanumeric keyboard |
CP7231-0001-0060 | 12-inch display 800 x 600, alphanumeric keyboard, touch screen |
CP7231-0002-0060 | 12-inch display 800 x 600, alphanumeric keyboard, touch pad |
CP7202-0000-0060 | 15-inch display 1024 x 768, without keys |
CP7202-0001-0060 | 15-inch display 1024 x 768, without keys, touch screen |
CP7202-0020-0060 | 15-inch display 1024 x 768, without keys, USB A socket in the front |
CP7202-0021-0060 | 15-inch display 1024 x 768, without keys, USB A socket in the front, touch screen |
CP7212-0000-0060 | 15-inch display 1024 x 768, function keys |
CP7212-0001-0060 | 15-inch display 1024 x 768, function keys, touch screen |
CP7222-0000-0060 | 15-inch display 1024 x 768, numeric keyboard |
CP7222-0001-0060 | 15-inch display 1024 x 768, numeric keyboard, touch screen |
CP7222-0002-0060 | 15-inch display 1024 x 768, numeric keyboard, touch pad |
CP7232-0000-0060 | 15-inch display 1024 x 768, alphanumeric keyboard |
CP7232-0001-0060 | 15-inch display 1024 x 768, alphanumeric keyboard, touch screen |
CP7232-0002-0060 | 15-inch display 1024 x 768, alphanumeric keyboard, touch pad |
CP7242-0000-0060 | 15-inch display 1024 x 768, alphanumeric keyboard, PLC keys on the sides |
CP7242-0001-0060 | 15-inch display 1024 x 768, alphanumeric keyboard, PLC keys on the sides, touch screen |
CP7203-0000-0060 | 19-inch display 1280 x 1024, without keys |
CP7203-0001-0060 | 19-inch display 1280 x 1024, without keys, touch screen |
CP7203-0020-0060 | 19-inch display 1280 x 1024, without keys, USB A socket in the front |
CP7203-0021-0060 | 19-inch display 1280 x 1024, without keys, USB A socket in the front, touch screen |
CP7213-0000-0060 | 19-inch display 1280 x 1024, function keys |
CP7213-0001-0060 | 19-inch display 1280 x 1024, function keys, touch screen |
CP7223-0000-0060 | 19-inch display 1280 x 1024, numeric keyboard |
CP7223-0001-0060 | 19-inch display 1280 x 1024, numeric keyboard, touch screen |
CP7223-0002-0060 | 19-inch display 1280 x 1024, numeric keyboard, touch pad |
CP7233-0000-0060 | 19-inch display 1280 x 1024, alphanumeric keyboard |
CP7233-0001-0060 | 19-inch display 1280 x 1024, alphanumeric keyboard, touch screen |
CP7233-0002-0060 | 19-inch display 1280 x 1024, alphanumeric keyboard, touch pad |
Options | CP72xx-xxxx-0060 |
---|---|
C9900-C607 | processor 6th generation Intel® Pentium® G4400TE, 2.4 GHz, 2 cores (TC2, TC3: 50), instead of Intel® Celeron® G3900TE 2.3 GHz (TC2, TC3: 50) |
C9900-C608 | processor 6th generation Intel® Core™ i3-6100TE, 2.7 GHz, 2 cores (TC2, TC3: 60), instead of Intel® Celeron® G3900TE 2.3 GHz (TC2, TC3: 50) |
C9900-C618 | processor 7th generation Intel® Core™ i3-7101(T)E, 3.4 GHz, 2 cores (TC3: 60), requires Windows 10, 64 bit or Windows Server 2016, instead of Intel® Celeron® G3900TE 2.3 GHz (TC3: 50) |
C9900-C609 | processor 6th generation Intel® Core™ i5-6500TE, 2.3 GHz, 4 cores (TC2, TC3: 70), instead of Intel® Celeron® G3900TE 2.3 GHz (TC2, TC3: 50) |
C9900-C619 | processor 7th generation Intel® Core™ i5-7500(T), 2.7 GHz, 4 cores (TC3: 70), requires Windows 10, 64 bit or Windows Server 2016, instead of Intel® Celeron® G3900TE 2.3 GHz (TC3: 50) |
C9900-C610 | processor 6th generation Intel® Core™ i7-6700TE, 2.4 GHz, 4 cores (TC2, TC3: 80), instead of Intel® Celeron® G3900TE 2.3 GHz (TC2, TC3: 50) |
C9900-C620 | processor 7th generation Intel® Core™ i7-7700(T), 2.9 GHz, 4 cores (TC3: 80), requires Windows 10, 64 bit or Windows Server 2016, instead of Intel® Celeron® G3900TE 2.3 GHz (TC3: 50) |
C9900-R270 | memory extension to 8 GB DDR4 RAM, instead of 4 GB |
C9900-R271 | memory extension to 16 GB DDR4 RAM, instead of 4 GB |
C9900-R272 | memory extension to 32 GB DDR4 RAM, instead of 4 GB |
C9900-T900 | touch screen pen with holder for CP7xxx |
C9900-M161 | rotatable mounting arm adapter for Panel PC CP72xx, for Rittal and Rolec mounting arm systems, with 48 mm tube, from bottom instead of from top |
C9900-M162 | rotatable and tiltable mounting arm adapter for Panel PC CP72xx, for Rittal and Rolec mounting arm systems ,with 48 mm tube, from top instead of rotatable mounting arm adapter |
C9900-M163 | rotatable and tiltable mounting arm adapter for Panel PC CP72xx, for Rittal and Rolec mounting arm systems, with 48 mm tube, from bottom instead of rotatable mounting arm adapter |
C9900-M164 | Panel PC CP72xx without mounting arm adapter with open connecting area, connectors at the bottom,
for mounting, 4 threaded holes M6 x 18 in the back of the Control Panel, instead of Panel PC with mounting arm adapter, lower price |
C9900-M169 | Panel PC CP72xx without mounting arm adapter with open connecting area, connectors on top, for mounting 4 threaded holes M6 x 18 in the back of the Control Panel, instead of Panel PC with mounting arm adapter, lower price |
C9900-E185 | IP65 connector in the wiring area of a CP32xx, CP37xx, CPX37xx or CP72xx for the second on-board Ethernet adapter, push-pull Ethernet socket |
C9900-D191 | PC with 2 slots for 2½-inch hard disks or SSDs, instead of 1 slot for a hard disk or SSD and 1 slot for CFast |
C9900-H145 | additional hard disk, 2½-inch, 320 GB |
C9900-H749 | solid-state disk SSD, 3D flash, 2½-inch, 240 GB |
C9900-H745 | solid-state disk SSD, 3D flash, 2½-inch, 640 GB |
C9900-H792 | solid-state disk SSD, 3D flash, 2½-inch, 1280 GB |
C9900-H750 | solid-state disk SSD, 3D flash, 2½-inch, 240 GB, instead of 2½-inch hard disk |
C9900-H746 | solid-state disk SSD, 3D flash, 2½-inch, 640 GB, instead of 2½-inch hard disk |
C9900-H793 | solid-state disk SSD, 3D flash, 2½-inch, 1280 GB, instead of 2½-inch hard disk |
C9900-D190 | 2 slots for CFast cards, instead of 1 slot for a 2½-inch hard disk or SSD and 1 slot for CFast |
C9900-H583 | 40 GB CFast card, 3D flash, extended temperature range |
C9900-H587 | 80 GB CFast card, 3D flash, extended temperature range |
C9900-H624 | 160 GB CFast card, 3D flash, extended temperature range |
C9900-H669 | 320 GB CFast card, 3D flash, extended temperature range |
C9900-H584 | 40 GB CFast card, 3D flash, extended temperature range, instead of 2½-inch hard disk, less price |
C9900-H588 | 80 GB CFast card, 3D flash, extended temperature range, instead of 2½-inch hard disk |
C9900-H625 | 160 GB CFast card, 3D flash, extended temperature range, instead of 2½-inch hard disk |
C9900-H670 | 320 GB CFast card, 3D flash, extended temperature range, instead of 2½-inch hard disk |
C9900-U209 | uninterruptible power supply UPS, integrated into the 24 V power supply, without battery |
C9900-U330 | battery pack for PCs with 24 V power supply and integrated UPS C9900-P209 or C9900-U209, external, for DIN rail mounting, 3.4 Ah, operating temperature 0…50°C, contains two rechargeable, sealed lead batteries VRLA-AGM |
C9900-M400 | Toolboard for keyboard or tools, mounted under a Control Panel or Panel PC CP7xxx, can be ordered only together with the Control Panel or Panel PC. |
Options | To connect a keyboard to the PC, e.g. at commissioning, one of the following USB sockets is required: |
---|---|
C9900-E187 | IP65 connector M12 in the wiring area of a CP32xx, CP37xx or CP72xx for one USB 2.0 port |
C9900-E190 | USB-A in the wiring area of a CP32xx, CP37xx or CP72xx for one USB 2.0 port, including covering cap IP65 |
C9900-E169 | 2-port USB socket inside the Control Panel or Panel PC backplane, DIN 8-pin with screw-on cap IP65 with adapter cable from DIN 8-pin to 2 x USB, inside a Panel PC backplane only 2 USB ports are possible. |
C9900-E215 | 1-port USB socket inside the Control Panel or Panel PC backplane, USB-A socket with screw-on cap IP65, inside a Panel PC backplane only one USB socket is possible. |
C9900-E283 | IP65 connector in the wiring area of a CP32xx, CP37xx or CP72xx for a USB 3.0 port, push-pull USB 3.0 socket |
Accessories | |
---|---|
C9900-K364 | Power cable, PVC, 8 x 1.00 mm², fixed installation, gray, M23, socket, straight, female, IP65, 12-pin – open end, 2.00 m |
C9900-K271 | Power cable, PVC, 8 x 1.00 mm², fixed installation, gray, M23, socket, straight, female, IP65, 12-pin – open end, 5.00 m |
C9900-K272 | Power cable, PVC, 8 x 1.00 mm², fixed installation, gray, M23, socket, straight, female, IP65, 12-pin – open end, 10.00 m |
C9900-K275 | Power cable, PVC, 12 x 1.00 mm², fixed installation, gray, M23, socket, straight, female, IP65, 12-pin – open end, 5.00 m |
C9900-K276 | Power cable, PVC, 12 x 1.00 mm², fixed installation, gray, M23, socket, straight, female, IP65, 12-pin – open end, 10.00 m |
C9900-K277 | Power cable, PVC, 12 x 1.00 mm², fixed installation, gray, M23, socket, straight, female, IP65, 12-pin – open end, 20.00 m |
C9900-K363 | Industrial Ethernet/EtherCAT cable, shielded, PUR, 4 x 2 x AWG26/7, fixed installation, green, Cat.6A, push-pull V4, RJ45, plug, straight, male, IP65/67, 8-pin – RJ45, plug, straight, male, IP20, 2.00 m |
C9900-K281 | Industrial Ethernet/EtherCAT cable, shielded, PUR, 4 x 2 x AWG26/7, fixed installation, green, Cat.6A, push-pull V4, RJ45, plug, straight, male, IP65/67, 8-pin – RJ45, plug, straight, male, IP20, 3.00 m |
C9900-K282 | Industrial Ethernet/EtherCAT cable, shielded, PUR, 4 x 2 x AWG26/7, fixed installation, green, Cat.6A, push-pull V4, RJ45, plug, straight, male, IP65/67, 8-pin – RJ45, plug, straight, male, IP20, 5.00 m |
C9900-K283 | Industrial Ethernet/EtherCAT cable, shielded, PUR, 4 x 2 x AWG26/7, fixed installation, green, Cat.6A, push-pull V4, RJ45, plug, straight, male, IP65/67, 8-pin – RJ45, plug, straight, male, IP20, 10.00 m |
C9900-K284 | Industrial Ethernet/EtherCAT cable, shielded, PUR, 4 x 2 x AWG26/7, fixed installation, green, Cat.6A, push-pull V4, RJ45, plug, straight, male, IP65/67, 8-pin – RJ45, plug, straight, male, IP20, 15.00 m |
C9900-K285 | Industrial Ethernet/EtherCAT cable, shielded, PUR, 4 x 2 x AWG26/7, fixed installation, green, Cat.6A, push-pull V4, RJ45, plug, straight, male, IP65/67, 8-pin – RJ45, plug, straight, male, IP20, 20.00 m |
C9900-K286 | Industrial Ethernet/EtherCAT cable, shielded, PUR, 4 x 2 x AWG26/7, fixed installation, green, Cat.6A, push-pull V4, RJ45, plug, straight, male, IP65/67, 8-pin – RJ45, plug, straight, male, IP20, 30.00 m |
C9900-K287 | Industrial Ethernet/EtherCAT cable, shielded, PUR, 4 x 2 x AWG26/7, fixed installation, green, Cat.6A, push-pull V4, RJ45, plug, straight, male, IP65/67, 8-pin – RJ45, plug, straight, male, IP20, 40.00 m |
C9900-K288 | Industrial Ethernet/EtherCAT cable, shielded, PUR, 4 x 2 x AWG26/7, fixed installation, green, Cat.6A, push-pull V4, RJ45, plug, straight, male, IP65/67, 8-pin – RJ45, plug, straight, male, IP20, 50.00 m |
C9900-K291 | USB 2.0 cable, shielded, PVC, black, USB 2.0, type B, plug, straight, IP20, 4-pin – M12, A-coded, plug, straight, male, IP65/67, 4-pin, 3.00 m |
C9900-K292 | USB 2.0 cable, shielded, PVC, black, USB 2.0, type B, plug, straight, IP20, 4-pin – M12, A-coded, plug, straight, male, IP65/67, 4-pin, 5.00 m |
C9900-K306 | USB 3.0 cable, shielded, PVC, black, push-pull V4, USB 3.0, type A, plug, straight, IP65/67, 9-pin – USB 3.0, type B, plug, straight, IP20, 9-pin, 3.00 m |
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use