
The CP62xx built-in Panel PC series is designed for installation in the front of a control cabinet. The CP62xx series combines the Beckhoff Control Panel design with state-of-the-art Industrial PC technology. The right display size and keyboard are available for every application. With their highly integrated 3½-inch motherboards, the CP62xx built-in Industrial PCs represent a high-performance platform for machine construction and plant engineering applications that can be used in conjunction with TwinCAT automation software under Windows 10 IoT Enterprise.
Scalable performance
The CP62xx Panel PCs are available with a choice of Intel® processors. The CP62xx Panel PCs can be equipped with a CFast card and a 2½-inch hard disk or SSD. A fan cartridge with speed-controlled fans supported by dual ball bearing is integrated in the rear panel. In front of the fan cartridge a 2 cm space is required for ventilation. In each configuration the Panel PCs of this series are approved for ambient temperatures between 0 and 55°C.
Highest data availability and data security
The CP62xx are supplied with a 24 V power supply unit, optionally also with an integrated uninterruptible power supply (UPS). A battery pack can be connected externally and installed on a DIN rail close to the PC.
Central EtherCAT control
Due to its two independent Ethernet interfaces the CP62xx is ideally suited as a compact central processing unit for an EtherCAT control system. Two free slots for PCIe modules can be optionally integrated into the PC housing, offering the possibility to extend the PC, e.g. with additional Ethernet interfaces, USB ports or PROFIBUS. NOVRAM for fail-safe data storage can also be plugged as PCIe module.
Flexible expansion options
The CP62xx can optionally be extended with PCIe module or plug-in card slots.
Extension for PCIe modules
The Panel PCs CP62xx can be expanded by two additional PCIe module slots. The rear cover is constructed 30 mm deeper for PCIe modules (see above). The module slots can accept Beckhoff PCIe modules, for example, the FC9062 dual gigabit Ethernet module.
Extension for PCI and PCIe plug-in cards
The Panel PCs CP62xx can be expanded by two slots for standard PC plug-in cards. They can accept conventional PC plug-in cards up to 190 mm in length. The 66 mm deeper hood at the rear (see above) covers a backplane that provides a choice of two PCI slots, two PCI Express slots or one PCI and one PCI Express slot. Card holders ensure the secure fixation of large cards.
Advantage at the very core: the Beckhoff Industrial PCs
Beckhoff is a pioneer in PC-based automation technology and has been developing and producing its own PC hardware since 1986. The technology know-how that has grown over the past decades is incorporated today into all Beckhoff Industrial PCs. Their principle feature is the use of state-of-the-art components and processors of the highest performance class. Combined with a high in-house production depth, including proprietary motherboard production, long-term component availability, extremely flexible configuration and customer-specific adaptations, Beckhoff presents itself today as one of the world's leading Industrial PC manufacturers.
Product status:
regular delivery
Product variants | Processor | Product status |
---|---|---|
CP62xx-xxxx-0090 | Intel® Celeron®, 2 cores (TC3: 50*) or
Intel® Core™ i3, 4 cores (TC3: 60*) or Intel® Core™ i5, 6 cores (TC3: 70*) or Intel® Core™ i7, 8 cores (TC3: 80*) (11th generation) | regular delivery |
CP62xx-xxxx-0080 | Intel® Celeron®, 2 cores (TC3: 50*) or
Intel® Pentium®, 2 cores (TC3: 50*) or Intel® Core™ i3, 4 cores (TC3: 60*) or Intel® Core™ i5, 6 cores (TC3: 70*) or Intel® Core™ i7, 8 cores (TC3: 80*) (8th/9th generation) | regular delivery |
CP62xx-xxxx-0070 | Intel® Celeron®, 2 cores (TC2, TC3: 50*) or
Intel® Pentium®, 2 cores (TC2, TC3: 50*) or Intel® Core™ i3, 2 cores (TC2, TC3: 60*) or Intel® Core™ i5, 4 cores (TC2, TC3: 70*) or Intel® Core™ i7, 4 cores (TC2, TC3: 80*) (6th generation) or Intel® Core™ i3, 2 cores (TC3: 60*) or Intel® Core™ i5, 4 cores (TC3: 70*) or Intel® Core™ i7, 4 cores (TC3: 80*) (7th generation) | regular delivery |
*The TwinCAT 3 platform level defines the exact ordering number for the respective TwinCAT 3 product. Please see here for an overview of the TwinCAT 3 platform levels.
Product information
Technical data | CP62xx-xxxx-0080 | Options |
---|---|---|
Device type | Economy built-in Panel PC | |
Housing | aluminum front with sheet-steel rear cover | stainless steel housing with flush mounted touch screen at 12", 15" and 19" display without front keyboard |
Slots for hard disk/flash | 1 slot for 2½-inch hard disk/SSD, 1 slot for CFast | 2 slots for CFast |
Installation | pull-out clamping levers for fast installation without loose parts | |
Protection rating | front side IP65, rear side IP20 | |
Operating temperature | 0…55°C | |
Display size/resolution | 12" 800 x 600, 15" 1024 x 768 or 19" 1280 x 1024 | |
Touch screen | single-finger touch screen or touch pad | |
Front keyboard | alphanumerical or numerical PC keyboard in US layout or only function keys, each variant with 10 PLC special keys and LEDs or front laminate without keys, only display | |
Processor | Intel® Celeron® G4900 3.1 GHz, 2 cores (TC3: 50) | up to Intel® Core™ i7-9700TE 1.8 GHz, 8 cores (TC3: 80) |
Motherboard | 3½-inch motherboard for 8th/9th generation Intel® Celeron®, Pentium®, Core™ i3/i5/i7 | |
PCIe/PCI slots | – | 2 PCIe module slots or 2 plug-in card slots PCI or PCIe |
Memory | 4 GB DDR4 RAM | up to 64 GB DDR4 RAM ex factory |
Graphic | integrated in the processor | |
Ethernet | 2 x 100/1000BASE-T on-board | |
RAID | on-board SATA RAID 1 controller | |
Hard disks/flash | hard disk, 2½-inch, 320 GB | SSD, CFast |
Interfaces | 4 x USB 3.0, 1 x RS232, 1 x DVI | |
Power supply | 24 V DC | UPS |
Operating system | – | Windows 10 IoT Enterprise, Windows 11 IoT Enterprise 2024 LTSC, Windows Server 2019 |
CP62xx-xxxx-0080 | Economy built-in Panel PCs |
---|---|
CP6201-0000-0080 | 12-inch display 800 x 600, without keys |
CP6201-0001-0080 | 12-inch display 800 x 600, without keys, touch screen |
CP6201-0020-0080 | 12-inch display 800 x 600, without keys, USB A socket in the front |
CP6201-0021-0080 | 12-inch display 800 x 600, without keys, USB A socket in the front, touch screen |
CP6211-0000-0080 | 12-inch display 800 x 600, function keys |
CP6211-0001-0080 | 12-inch display 800 x 600, function keys, touch screen |
CP6221-0000-0080 | 12-inch display 800 x 600, numeric keyboard |
CP6221-0001-0080 | 12-inch display 800 x 600, numeric keyboard, touch screen |
CP6221-0002-0080 | 12-inch display 800 x 600, numeric keyboard, touch pad |
CP6231-0000-0080 | 12-inch display 800 x 600, alphanumeric keyboard |
CP6231-0001-0080 | 12-inch display 800 x 600, alphanumeric keyboard, touch screen |
CP6231-0002-0080 | 12-inch display 800 x 600, alphanumeric keyboard, touch pad |
CP6202-0000-0080 | 15-inch display 1024 x 768, without keys |
CP6202-0001-0080 | 15-inch display 1024 x 768, without keys, touch screen |
CP6202-0020-0080 | 15-inch display 1024 x 768, without keys, USB A socket in the front |
CP6202-0021-0080 | 15-inch display 1024 x 768, without keys, USB A socket in the front, touch screen |
CP6212-0000-0080 | 15-inch display 1024 x 768, function keys |
CP6212-0001-0080 | 15-inch display 1024 x 768, function keys, touch screen |
CP6222-0000-0080 | 15-inch display 1024 x 768, numeric keyboard |
CP6222-0001-0080 | 15-inch display 1024 x 768, numeric keyboard, touch screen |
CP6222-0002-0080 | 15-inch display 1024 x 768, numeric keyboard, touch pad |
CP6232-0000-0080 | 15-inch display 1024 x 768, alphanumeric keyboard |
CP6232-0001-0080 | 15-inch display 1024 x 768, alphanumeric keyboard, touch screen |
CP6232-0002-0080 | 15-inch display 1024 x 768, alphanumeric keyboard, touch pad |
CP6242-0000-0080 | 15-inch display 1024 x 768, alphanumeric keyboard, PLC keys on the sides |
CP6242-0001-0080 | 15-inch display 1024 x 768, alphanumeric keyboard, PLC keys on the sides, touch screen |
CP6203-0000-0080 | 19-inch display 1280 x 1024, without keys |
CP6203-0001-0080 | 19-inch display 1280 x 1024, without keys, touch screen |
CP6203-0020-0080 | 19-inch display 1280 x 1024, without keys, USB A socket in the front |
CP6203-0021-0080 | 19-inch display 1280 x 1024, without keys, USB A socket in the front, touch screen |
CP6213-0000-0080 | 19-inch display 1280 x 1024, function keys |
CP6213-0001-0080 | 19-inch display 1280 x 1024, function keys, touch screen |
CP6223-0000-0080 | 19-inch display 1280 x 1024, numeric keyboard |
CP6223-0001-0080 | 19-inch display 1280 x 1024, numeric keyboard, touch screen |
CP6223-0002-0080 | 19-inch display 1280 x 1024, numeric keyboard, touch pad |
CP6233-0000-0080 | 19-inch display 1280 x 1024, alphanumeric keyboard |
CP6233-0001-0080 | 19-inch display 1280 x 1024, alphanumeric keyboard, touch screen |
CP6233-0002-0080 | 19-inch display 1280 x 1024, alphanumeric keyboard, touch pad |
If the panel PC is ordered without a touch screen, touch pad or USB socket on the front, a mouse operation function cannot be provided. The touch screen option is recommended. It is cost-intensive to integrate a touch screen later on, once the panel PC has been delivered.
Options | CP62xx-xxxx-0080 |
---|---|
C9900-C624 | processor 8th generation Intel® Pentium® G5400, 3.7 GHz, 2 cores (TC3: 50), instead of Intel® Celeron® G4900 3.1 GHz (TC3: 50) |
C9900-C634 | processor 9th generation Intel® Core™ i3-9100TE, 2.2 GHz, 4 cores (TC3: 60), instead of Intel® Celeron® G4900 3.1 GHz (TC3: 50) |
C9900-C635 | processor 9th generation Intel® Core™ i5-9500TE, 2.2 GHz, 6 cores (TC3: 70), instead of Intel® Celeron® G4900 3.1 GHz (TC3: 50) |
C9900-C636 | processor 9th generation Intel® Core™ i7-9700TE, 1.8 GHz, 8 cores (TC3: 80), instead of Intel® Celeron® G4900 3.1 GHz (TC3: 50) |
C9900-R270 | memory extension to 8 GB DDR4 RAM, instead of 4 GB |
C9900-R271 | memory extension to 16 GB DDR4 RAM, instead of 4 GB |
C9900-R272 | memory extension to 32 GB DDR4 RAM, instead of 4 GB |
C9900-R273 | memory extension to 64 GB DDR4 RAM, instead of 4 GB |
C9900-B500 | 2 PCIe module slots integrated inside CP62xx, to plug-in Beckhoff PCIe modules or to lead out interfaces of the motherboard ex factory. The depth of the back cover is increased by 30 mm (1.2“). |
C9900-B504 | 2 PCIe plug-in card slots on the passive backplane integrated inside CP62xx, to plug-in PCIe x1 cards up to 190 mm (7.5“) length. The depth of the back cover is increased by 66 mm (2.6“). |
C9900-B508 | 2 PCI plug-in card slots on the passive backplane integrated inside CP62xx, to plug-in PCI cards up to 190 mm (7.5“) length. The depth of the back cover is increased by 66 mm (2.6“). |
C9900-B512 | 1 PCI and 1 PCIe plug-in card slot on a passive backplane integrated inside CP62xx, to plug-in one PCI and one PCIe x1 card up to 190 mm (7.5“) length. The depth of the back cover is increased by 66 mm (2.6“). |
C9900-T902 | touch screen pen with wall holder for CP6xxx |
C9900-F700 | stainless steel front with flush-mounted touch screen for CP6201-0021, CP6601-0021, CP6701-0021-0040/-0050, CP6901-0021, stainless steel 1.4301, matt ground with grain size 240, with 1-port USB A socket, stainless steel screw-on cap with internally mounted wire to hold the cap, instead of standard aluminum front |
C9900-F306 | stainless steel front with flush-mounted touch screen for CP6201-0001, CP6601-0001, CP6701-0001-0040/-0050, CP6901-0001, stainless steel 1.4301, matt ground with grain size 240, instead of standard aluminum front |
C9900-F701 | stainless steel front with flush-mounted touch screen for CP6202-0021, CP6602-0021, CP6702-0021-0040/-0050, CP6902-0021, stainless steel 1.4301, matt ground with grain size 240, with 1-port USB A socket, stainless steel screw-on cap with internally mounted wire to hold the cap, instead of standard aluminum front |
C9900-F303 | stainless steel front with flush-mounted touch screen for CP6202-0001, CP6602-0001, CP6702-0001-0040/-0050, CP6902-0001, stainless steel 1.4301, matt ground with grain size 240, instead of standard aluminum front |
C9900-F307 | stainless steel front with flush-mounted touch screen for CP6203-0001, CP6603-0001, CP6703-0001-0040/-0050, CP6903-0001, stainless steel 1.4301, matt ground with grain size 240, instead of standard aluminum front |
C9900-F702 | stainless steel front with flush-mounted touch screen for CP6203-0021, CP6603-0021, CP6703-0021-0040/-0050, CP6903-0021, stainless steel 1.4301, matt ground with grain size 240, with 1-port USB A socket, stainless steel screw-on cap with internally mounted wire to hold the cap, instead of standard aluminum front |
C9900-E159 | Serial port RS232, optically linked, overload protection, D-sub 9-pin connector.
An additional fieldbus card is possible with a PCIe module slot as a connector bracket. |
C9900-E188 | Serial port RS485, optically linked, overload protection, D-sub 9-pin connector.
An additional fieldbus card is possible with a PCIe module slot as a connector bracket. Configuration as an end point without echo: echo off, auto send on, always send off, auto receive on, always receive off, termination on |
C9900-E189 | Serial port RS422, optically linked, overload protection, D-sub 9-pin connector.
An additional fieldbus card is possible with a PCIe module slot as a connector bracket. Configuration as a full duplex end point: echo on, auto send off, always send on, auto receive off, always receive on, termination on |
FC9071-0000 | Gigabit Ethernet PC interface card, 10/100/1000 Mbit/s, 1-channel, PCIe interface, occupies the fieldbus connection area |
C9900-H750 | solid-state disk SSD, 3D flash, 2½-inch, 240 GB, instead of 2½-inch hard disk |
C9900-H746 | solid-state disk SSD, 3D flash, 2½-inch, 640 GB, instead of 2½-inch hard disk |
C9900-H793 | solid-state disk SSD, 3D flash, 2½-inch, 1280 GB, instead of 2½-inch hard disk |
C9900-D190 | 2 slots for CFast cards, instead of 1 slot for a 2½-inch hard disk or SSD and 1 slot for CFast |
C9900-H583 | 40 GB CFast card, 3D flash, extended temperature range |
C9900-H587 | 80 GB CFast card, 3D flash, extended temperature range |
C9900-H624 | 160 GB CFast card, 3D flash, extended temperature range |
C9900-H669 | 320 GB CFast card, 3D flash, extended temperature range |
C9900-H584 | 40 GB CFast card, 3D flash, extended temperature range, instead of 2½-inch hard disk, less price |
C9900-H588 | 80 GB CFast card, 3D flash, extended temperature range, instead of 2½-inch hard disk |
C9900-H625 | 160 GB CFast card, 3D flash, extended temperature range, instead of 2½-inch hard disk |
C9900-H670 | 320 GB CFast card, 3D flash, extended temperature range, instead of 2½-inch hard disk |
C9900-U209 | uninterruptible power supply UPS, integrated into the 24 V power supply, without battery |
C9900-U330 | battery pack for PCs with 24 V power supply and integrated UPS C9900-P209 or C9900-U209, external, for DIN rail mounting, 3.4 Ah, operating temperature 0…50°C, contains two rechargeable, sealed lead batteries VRLA-AGM |
CP62xx-xxxx-0080 | Options for CP62xx with 2 module slots C9900-B500 |
---|---|
FC9062 | Gigabit Ethernet PCIe module for PCs with Beckhoff PCIe module slots, 2-channel, PCI Express x1 bus |
C9900-E301 | RS232 PCIe module for PCs with Beckhoff PCIe module slots, 2-channel, optically linked, 2 sockets ix industrial™ type B. Requires 2 adapter cables C9900-K920 ix industrial™ type B to D-Sub, 9 pin. |
C9900-K920 | RS232 cable, shielded, PVC, 5 x 2 x 0.14 mm², fixed installation, gray, ix Industrial®, type B, plug, straight, male, IP20, 10-pin – D-sub, plug, straight, male, IP20, 9-pin, 0.50 m |
C9900-E309 | RS485 PCIe module for PCs with Beckhoff PCIe module slots, 2-channel, optically linked, 2 sockets ix industrial™ type B.
Configuration as an end point without echo: echo off, auto send on, always send off, auto receive on, always receive off, termination on. Requires 2 adapter cables C9900-K922 ix industrial™ type B to D-sub, 9 pin. |
C9900-E310 | RS422 PCIe module for PCs with Beckhoff PCIe module slots, 2-channel, optically linked, 2 sockets ix industrial™ type B.
Configuration as a full duplex end point: echo on, auto send off, always send on, auto receive off, always receive on, termination on. Requires 2 adapter cables C9900-K922 ix industrial™ type B to D-sub, 9 pin. |
C9900-K922 | RS422/RS485 cable, shielded, PVC, 5 x 2 x 0.14 mm², fixed installation, gray, ix Industrial®, type B, plug, straight, male, IP20, 10-pin – D-sub, socket, straight, female, IP20, 9-pin, 0.50 m |
C9900-E277 | USB 3.0 PCIe module
– 2-port USB 3.0 interfaces – USB transfer rate up to 5 Gbit/s for USB 3.0 – compatible to all USB standards – delivers up to 1 A supply current at each USB port – requires Windows Embedded Standard 7 or Windows 10 |
C9900-E234 | 2 USB ports of the motherboard led out at the connection section of a C5210, C65x5, CP2xxx or CP62xx |
Operating systems Windows 10 IoT Enterprise 2019 LTSC and 2021 LTSC, 64 bit, Windows 11 IoT Enterprise 2024 LTSC, 64 bit, and Windows Server 2019
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use