With the CP37xx series, a Panel PC with multi-touch can be used directly in the field. The devices in a robust aluminum housing feature complete IP65 protection and are designed for mounting arm installation. The Panel PCs offer high computing power with Intel Atom® processors with up to four cores.
A choice of eight different multi-touch TFT displays in sizes between 12 and 24 inches in 4:3, 5:4 or widescreen formats are available. Cooling is achieved by means of cooling fins on the outer housing wall as well as fans inside the closed housing. The operating temperature range is 0 to 45°C.
Direct mounting arm installation
The Panel PC features an integrated rotatable and tiltable mounting arm adapter for a 48 mm diameter mounting arm tube. There is a choice of attaching the mounting arm from above or below. The connecting cables are laid through the mounting arm.
Scalable performance
The Industrial PC connections (up to four) with IP65 connectors are positioned in the large wiring space and are easily accessible. The wiring area can be opened easily without dismounting the device from the mounting arm, offering fast access to the IP65 connectors for power supply, Ethernet and optional USB or RS232. Prefabricated cables in various lengths are available for all connections.
Highest data availability and data security
The C37xx series Panel PCs are supplied with a 24 V power supply unit, optionally with integrated uninterruptible power supply (UPS). A battery pack can be connected externally and installed on a DIN rail in the control cabinet.
Accessibility of the components
The CP37xx Panel PCs are equipped with one or two CFast cards. The data media and the lithium battery of the system clock are accessible from the rear under the cover.
Advantage at the very core: the Beckhoff Industrial PCs
Beckhoff is a pioneer in PC-based automation technology and has been developing and producing its own PC hardware since 1986. The technology know-how that has grown over the past decades is incorporated today into all Beckhoff Industrial PCs. Their principle feature is the use of state-of-the-art components and processors of the highest performance class. Combined with a high in-house production depth, including proprietary motherboard production, long-term component availability, extremely flexible configuration and customer-specific adaptations, Beckhoff presents itself today as one of the world's leading Industrial PC manufacturers.
Product status:
regular delivery
Product variants | Processor | Product status |
---|---|---|
CP37xx-0030 | Intel Atom®, 2 cores (TC3: 40*) or
Intel Atom®, 4 cores (TC3: 50*) | product announcement |
CP37xx-0020 | Intel Atom®, 2 cores (TC3: 40*) or
Intel Atom®, 4 cores (TC3: 50*) | regular delivery |
CP37xx-0010 | Intel Atom®, 1 core (TC2, TC3: 40*),
Intel Atom®, 2 cores (TC2, TC3: 40*) or Intel Atom®, 4 cores (TC2, TC3: 50*) | regular delivery |
*The TwinCAT 3 platform level defines the exact ordering number for the respective TwinCAT 3 product. Please see here for an overview of the TwinCAT 3 platform levels.
Product information
Technical data | CP37xx-0010 | Options |
---|---|---|
Device type | Multi-touch Panel PC | |
Housing | aluminum housing for mounting arm installation | |
Mounting arm adapter | rotatable and tiltable mounting arm adapter for mounting arm systems with 48 mm tube from top or from bottom | from bottom |
Wiring area | for up to 4 IP65 connectors, 2 of these are free | |
Slots for hard disk/flash | 2 slots for CFast | |
Cooling | passive through heat sink structure, internal fan for equal heat distribution to all housing walls | |
Free space for air circulation | 20 cm (7.9") around the PC required | |
Protection rating | IP65 | |
Operating temperature | 0…45°C | |
Display size/resolution | 12" 800 x 600, 12.1" 1280 x 800, 15" 1024 x 768, 15.6" 1366 x 768, 18.5" 1366 x 768, 19" 1280 x 1024, 21.5" 1920 x 1080 or 24" 1920 x 1080 | |
Touch screen | multi-finger touch screen | |
Processor | Intel Atom® E3815, 1.46 GHz, 1 core (TC2, TC3: 40) | up to Intel Atom® E3845 1.91 GHz, 4 cores (TC2, TC3: 50) |
Motherboard | 3½-inch motherboard for Intel Atom® E38xx | |
PCIe/PCI slots | – | 1 PCIe module slot |
Memory | 2 GB DDR3L RAM | up to 8 GB DDR3L RAM ex factory |
Ethernet | 2 x 100/1000BASE-T on-board, one of these is led out | 1 additional 100/1000BASE-T |
Hard disks/flash | 40 GB CFast | up to 320 GB CFast |
Interfaces | 1 x Ethernet 100/1000BASE-T push-pull | |
Power supply | 24 V DC | UPS |
Operating system | Windows Embedded Compact 7, English | Windows Embedded Standard 7, Windows 10 IoT Enterprise |
CP37xx-0010 | Multi-touch Panel PCs |
---|---|
CP3712-0010 | 12-inch display 800 x 600, multi-finger touch screen |
CP3713-0010 | 12.1-inch display 1280 x 800, multi-finger touch screen |
CP3715-0010 | 15-inch display 1024 x 768, multi-finger touch screen |
CP3716-0010 | 15.6-inch display 1366 x 768, multi-finger touch screen |
CP3718-0010 | 18.5-inch display 1366 x 768, multi-finger touch screen |
CP3719-0010 | 19-inch display 1280 x 1024, multi-finger touch screen |
CP3721-0010 | 21.5-inch display 1920 x 1080, multi-finger touch screen |
CP3724-0010 | 24-inch display 1920 x 1080, multi-finger touch screen |
Options | CP37xx-0010 |
---|---|
C9900-C572 | processor Intel Atom® E3827, 1.75 GHz, 2 cores (TC2, TC3: 40), instead of Intel Atom® E3815, 1.46 GHz (TC2, TC3: 40).
With Windows Embedded Compact 7 only one core is supported. Multicore support is available with Windows Embedded Standard 7 and Windows 10 IoT Enterprise. |
C9900-C573 | processor Intel Atom® E3845, 1.91 GHz, 4 cores (TC2, TC3: 50), instead of Intel Atom® E3815, 1.46 GHz (TC2, TC3: 40).
With Windows Embedded Compact 7 only one core is supported. Multicore support is available with Windows Embedded Standard 7 and Windows 10 IoT Enterprise. |
C9900-R257 | memory extension to 4 GB DDR3L RAM, instead of 2 GB, requires a 64 bit operating system or only 3 GB are addressable |
C9900-R258 | memory extension to 8 GB DDR3L RAM, instead of 2 GB, requires a 64 bit operating system |
C9900-M184 | mounting arm adapter for Panel PC CP32xx or CP37xx, for Rittal and Rolec mounting arm systems with 48 mm tube from bottom instead of from top |
C9900-M406 | Toolboard for keyboard or tools, mounted under a Control Panel or Panel PC CP3x12 up to CP3x24, with integrated USB socket IP65 at the back side, can only be ordered in combination with the Control Panel or Panel PC. |
C9900-M423 | Toolboard for keyboard, mouse or tools, mounted under a Control Panel or Panel PC CP3x12 up to CP3x24, with integrated 2-port USB A socket IP65 at the rear side and cable channel for mouse and keyboard cables on the rear side, can be ordered only together with the Control Panel or Panel PC. |
C9900-M419 | Toolboard for keyboard or tools
– ex works for CP3x12 to CP3x24, mounted under a Control Panel or Panel PC – for subsequent assembly for CP3xxx-1600 |
C9900-M361 | Handle, length: 386 mm, aluminum, anodized
– ex works for CP3x12 to CP3x24, mounted under a Control Panel or Panel PC – for subsequent assembly for CP3xxx-1600 |
C9900-B416 | third on-board Ethernet adapter on the 3½-inch motherboard for Intel Atom®, wired out with a IP65 push-pull Ethernet built-in socket 100/1000BASE-T connector inside the connector bracket at the connection section |
C9900-E185 | IP65 connector in the wiring area of a CP32xx, CP37xx, CPX37xx or CP72xx for the second on-board Ethernet adapter, push-pull Ethernet socket |
C9900-E186 | IP65 connector M12 in the wiring area of a CP32xx, CP37xx or CP72xx for one serial interface RS232 |
C9900-E248 | IP65 connector M12 in the wiring area of a CP32xx, CP37xx or CP72xx for one serial interface RS422, optically linked, overload protection. Configuration as a full duplex end point: echo on, auto send off, always send on, auto receive off, always receive on, termination on |
C9900-E261 | IP65 connector M12 in the wiring area of a CP32xx, CP37xx or CP72xx for one serial interface RS485, optically linked, overload protection. Configuration as an end point without echo: echo off, auto send on, always send off, auto receive on, always receive off, termination on |
C9900-H583 | 40 GB CFast card, 3D flash, extended temperature range |
C9900-H587 | 80 GB CFast card, 3D flash, extended temperature range |
C9900-H624 | 160 GB CFast card, 3D flash, extended temperature range |
C9900-H669 | 320 GB CFast card, 3D flash, extended temperature range |
C9900-H620 | 80 GB CFast card, 3D flash, extended temperature range, instead of 40 GB CFast card |
C9900-H628 | 160 GB CFast card, 3D flash, extended temperature range, instead of 40 GB CFast card |
C9900-H673 | 320 GB CFast card, 3D flash, extended temperature range, instead of 40 GB CFast card |
C9900-U209 | uninterruptible power supply UPS, integrated into the 24 V power supply, without battery |
C9900-U330 | battery pack for PCs with 24 V power supply and integrated UPS C9900-P209 or C9900-U209, external, for DIN rail mounting, 3.4 Ah, operating temperature 0…50°C, contains two rechargeable, sealed lead batteries VRLA-AGM |
C9900-U332-0010 | battery pack for 24 V power supply with integrated UPS C9900-U209 at PCs with Intel Atom® processor, external, for DIN rail mounting, 1.2 Ah, operating temperature 0…50°C, contains two rechargeable, sealed lead batteries VRLA-AGM |
C9900-S706 | TwinCAT 2 PLC runtime for Windows Embedded Compact 7 |
C9900-S707 | TwinCAT 2 NC PTP runtime for Windows Embedded Compact 7 |
C9900-S708 | TwinCAT 2 NC I runtime for Windows Embedded Compact 7 |
Options | To connect a keyboard to the PC, e.g. at commissioning, one of the following USB sockets is required:* |
---|---|
C9900-E279 | 1-port USB 3.0 connector with IP65 screw cap in the sidewall of the CP32xx or CP37xx from version -0010 |
C9900-E281 | 1-port USB 2.0 connector with IP65 screw cap in the sidewall of the CP32xx-0000 or CP37xx-0010 PC housing |
C9900-E283 | IP65 connector in the wiring area of a CP32xx, CP37xx or CP72xx for a USB 3.0 port, push-pull USB 3.0 socket |
C9900-E187 | IP65 connector M12 in the wiring area of a CP32xx, CP37xx or CP72xx for one USB 2.0 port |
C9900-E190 | USB-A in the wiring area of a CP32xx, CP37xx or CP72xx for one USB 2.0 port, including covering cap IP65 |
C9900-E304 | USB A socket in the wiring area of a CP32xx or CP37xx for one USB 3.0 port, including covering cap IP65 |
Accessories | |
---|---|
C9900-K364 | Power cable, PVC, 8 x 1.00 mm², fixed installation, gray, M23, socket, straight, female, IP65, 12-pin – open end, 2.00 m |
C9900-K271 | Power cable, PVC, 8 x 1.00 mm², fixed installation, gray, M23, socket, straight, female, IP65, 12-pin – open end, 5.00 m |
C9900-K272 | Power cable, PVC, 8 x 1.00 mm², fixed installation, gray, M23, socket, straight, female, IP65, 12-pin – open end, 10.00 m |
C9900-K275 | Power cable, PVC, 12 x 1.00 mm², fixed installation, gray, M23, socket, straight, female, IP65, 12-pin – open end, 5.00 m |
C9900-K276 | Power cable, PVC, 12 x 1.00 mm², fixed installation, gray, M23, socket, straight, female, IP65, 12-pin – open end, 10.00 m |
C9900-K277 | Power cable, PVC, 12 x 1.00 mm², fixed installation, gray, M23, socket, straight, female, IP65, 12-pin – open end, 20.00 m |
C9900-K363 | Industrial Ethernet/EtherCAT cable, shielded, PUR, 4 x 2 x AWG26/7, fixed installation, green, Cat.6A, push-pull V4, RJ45, plug, straight, male, IP65/67, 8-pin – RJ45, plug, straight, male, IP20, 2.00 m |
C9900-K281 | Industrial Ethernet/EtherCAT cable, shielded, PUR, 4 x 2 x AWG26/7, fixed installation, green, Cat.6A, push-pull V4, RJ45, plug, straight, male, IP65/67, 8-pin – RJ45, plug, straight, male, IP20, 3.00 m |
C9900-K282 | Industrial Ethernet/EtherCAT cable, shielded, PUR, 4 x 2 x AWG26/7, fixed installation, green, Cat.6A, push-pull V4, RJ45, plug, straight, male, IP65/67, 8-pin – RJ45, plug, straight, male, IP20, 5.00 m |
C9900-K283 | Industrial Ethernet/EtherCAT cable, shielded, PUR, 4 x 2 x AWG26/7, fixed installation, green, Cat.6A, push-pull V4, RJ45, plug, straight, male, IP65/67, 8-pin – RJ45, plug, straight, male, IP20, 10.00 m |
C9900-K284 | Industrial Ethernet/EtherCAT cable, shielded, PUR, 4 x 2 x AWG26/7, fixed installation, green, Cat.6A, push-pull V4, RJ45, plug, straight, male, IP65/67, 8-pin – RJ45, plug, straight, male, IP20, 15.00 m |
C9900-K285 | Industrial Ethernet/EtherCAT cable, shielded, PUR, 4 x 2 x AWG26/7, fixed installation, green, Cat.6A, push-pull V4, RJ45, plug, straight, male, IP65/67, 8-pin – RJ45, plug, straight, male, IP20, 20.00 m |
C9900-K286 | Industrial Ethernet/EtherCAT cable, shielded, PUR, 4 x 2 x AWG26/7, fixed installation, green, Cat.6A, push-pull V4, RJ45, plug, straight, male, IP65/67, 8-pin – RJ45, plug, straight, male, IP20, 30.00 m |
C9900-K287 | Industrial Ethernet/EtherCAT cable, shielded, PUR, 4 x 2 x AWG26/7, fixed installation, green, Cat.6A, push-pull V4, RJ45, plug, straight, male, IP65/67, 8-pin – RJ45, plug, straight, male, IP20, 40.00 m |
C9900-K288 | Industrial Ethernet/EtherCAT cable, shielded, PUR, 4 x 2 x AWG26/7, fixed installation, green, Cat.6A, push-pull V4, RJ45, plug, straight, male, IP65/67, 8-pin – RJ45, plug, straight, male, IP20, 50.00 m |
C9900-K291 | USB 2.0 cable, shielded, PVC, black, USB 2.0, type B, plug, straight, IP20, 4-pin – M12, A-coded, plug, straight, male, IP65/67, 4-pin, 3.00 m |
C9900-K292 | USB 2.0 cable, shielded, PVC, black, USB 2.0, type B, plug, straight, IP20, 4-pin – M12, A-coded, plug, straight, male, IP65/67, 4-pin, 5.00 m |
C9900-K306 | USB 3.0 cable, shielded, PVC, black, push-pull V4, USB 3.0, type A, plug, straight, IP65/67, 9-pin – USB 3.0, type B, plug, straight, IP20, 9-pin, 3.00 m |
C9900-K295 | RS232 cable, shielded, PVC, 12 x 0.14 mm², fixed installation, gray, M12, A-coded, plug, straight, male, IP65/67, 12-pin – D-sub, plug, straight, male, IP20, 9-pin, 3.00 m |
C9900-K296 | RS232 cable, shielded, PVC, 12 x 0.14 mm², fixed installation, gray, M12, A-coded, plug, straight, male, IP65/67, 12-pin – D-sub, plug, straight, male, IP20, 9-pin, 5.00 m |
C9900-K297 | RS232 cable, shielded, PVC, 12 x 0.14 mm², fixed installation, gray, M12, A-coded, plug, straight, male, IP65/67, 12-pin – D-sub, plug, straight, male, IP20, 9-pin, 10.00 m |
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use