![K7xxx, KT7xxx | Additional keyboard for CP7xxx Control Panels and Panel PCs](https://multimedia.beckhoff.com/media/k7100__web_main_preview.png)
The indestructible PC keyboard
The K7xxx and KT7xxx PC keyboards add a keyboard to the Control Panel which allows the comfortable entry of large amounts of data with a keyboard designed for industrial use. The Control Panel keyboards K7xxx and KT7xxx are even more robust than a membrane keyboard and yet feel almost like a standard keyboard. They offer the optimum in operating comfort in tough industrial environments.
An aluminum keyboard housing in Control Panel design combines the keyboard and the Control Panel to form a homogeneous unit. The width of the housing is adapted to the Control Panel for which the keyboard is intended.
A touch pad can be integrated into the keyboard housing. Here, large, easily accessible keys meeting protection rating IP67 serve as mouse keys. The keyboards K7xxx and KT7xxx are mounted in a holder on the Control Panel which is available in a version located at a fixed angle of 100° and a version which can be adjusted between 90° and 180°. The Control Panel is modified to have additional open sections in the side contour which allow the cabling to be stored in an invisible way.
Product status:
regular delivery
Product information
Ordering information | |
---|---|
K71xx-xxxx | additional keyboard to be mounted to a Control Panel CP79xx or to a Panel PC CP72xx and CP77xx |
KT71xx-xxxx | additional keyboard with touch pad to be mounted to a Control Panel CP79xx or to a Panel PC CP72xx and CP77xx |
C9900-M300 | mounting adapter with fixed 100° angle for mounting a keyboard K7xxx or KT7xxx to a Control Panel |
C9900-M310 | mounting adapter with adjustable 90° to 180° angle for mounting a keyboard K7xxx or KT7xxx to a Control Panel |
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use